카탈로그: NORO
생성됨: 01.06.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Throttle valves without seal, manually operated, adjustable, with angle scale - Regulating and shut-off valves
NORO
Regulating and shut-off valves
Powered by
CAD모델 선택
{noro/08_regulators_shut_off_valves/throttle_valves_asmtab.prj},{NB=NORO 14132111(0)},{ARTNR=14132111},{DN=140},{POS=0},{L=140},{S=1.5},{MAT=1.4301},{SF=blasted},{INFO=PDF},{DK=133},{DB=22},{HB=A},{PPATH=assemblies/throttle_valves_part_asmtpl.prj},{EOLDATE=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Length
[mm]
B
Length
[mm]
L
Length
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Throttle valves with...
08112111
80
78
235
170
80
1.5
1.0330
powder coated
NORO Throttle valves with...
10112111
100
100
245
190
100
1.5
1.0330
powder coated
NORO Throttle valves with...
12112111
120
120
255
210
120
1.5
1.0330
powder coated
NORO Throttle valves with...
14112111
140
136
265
225
140
1.5
1.0330
powder coated
NORO Throttle valves with...
15112111
150
150
310
240
150
1.5
1.0330
powder coated
NORO Throttle valves with...
16112111
160
160
315
250
160
1.5
1.0330
powder coated
NORO Throttle valves with...
17112111
175
175
320
265
175
1.5
1.0330
powder coated
NORO Throttle valves with...
20112111
200
200
335
290
200
1.5
1.0330
powder coated
NORO Throttle valves with...
22112111
224
220
345
310
200
1.5
1.0330
powder coated
NORO Throttle valves with...
25112111
250
250
360
340
200
1.5
1.0330
powder coated
NORO Throttle valves with...
28112111
280
279
375
370
200
1.5
1.0330
powder coated
NORO Throttle valves with...
30112111
300
300
440
390
200
1.5
1.0330
powder coated
NORO Throttle valves with...
08122111
80
78
235
170
80
1.5
1.0330
electr. galvanized
NORO Throttle valves with...
10122111
100
100
245
190
100
1.5
1.0330
electr. galvanized
NORO Throttle valves with...
12122111
120
120
255
210
120
1.5
1.0330
electr. galvanized
NORO Throttle valves with...
14122111
140
136
265
225
140
1.5
1.0330
electr. galvanized
NORO Throttle valves with...
15122111
150
150
310
240
150
1.5
1.0330
electr. galvanized
NORO Throttle valves with...
16122111
160
160
315
250
160
1.5
1.0330
electr. galvanized
NORO Throttle valves with...
17122111
175
175
320
265
175
1.5
1.0330
electr. galvanized
NORO Throttle valves with...
20122111
200
200
335
290
200
1.5
1.0330
electr. galvanized
NORO Throttle valves with...
22122111
224
220
345
310
200
1.5
1.0330
electr. galvanized
NORO Throttle valves with...
25122111
250
250
360
340
200
1.5
1.0330
electr. galvanized
NORO Throttle valves with...
28122111
280
279
375
370
200
1.5
1.0330
electr. galvanized
NORO Throttle valves with...
30122111
300
300
440
390
200
1.5
1.0330
electr. galvanized
NORO Throttle valves with...
08132111
80
78
235
170
80
1.5
1.4301
blasted
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D