카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
TCC-KV - Screws and nuts for TCC
Elesa+Ganter
Tube clamp connectors
TCC-KV
Powered by
CAD모델 선택
{elesa_ganter/tube_clamps_connectors/tcc_kv/tcc_kv_asmtab.prj},{NB=Screws and nuts for TCC TCC-KV-M6},{PARTNUMBER=600706},{DESCRIPTION=TCC-KV-M6},{DIM01=M6},{D=6},{DIM02=10},{DIM03=6},{DIM04=18},{DIM05=6},{DIM06=10},{WEIGHT=8},{PPATH=tcc_kv_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
d1
[mm]
DIM03
h
[mm]
DIM04
l
[mm]
DIM05
l1
[mm]
DIM06
S
[mm]
WEIGHT
Weight
[g]
Screws and nuts for TCC T...
600706
TCC-KV-M6
M6
10
6
18
6
10
8
Screws and nuts for TCC T...
600708
TCC-KV-M8
M8
13
8
25
8
13
12
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D