您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SZB - 耳环安装件
Festo
产品
气驱动器
气缸附件/驱动单元附件
驱动单元的安装元件
双耳环安装件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_d/swivel_f/szb_asmtab.prj},{NB=30799 SZB-40},{TNR=30799},{TYP=SZB-40},{CB1=28.000},{EK=12.000},{FL=25.000},{LT=15.000},{ML1=61},{MR=13.000},{UB1=52.000},{XC=160.000},{TG1=50.000},{TG2=28.000},{D1=35.000},{D2=5.500},{E1=61.000},{E2=39.000},{L1=6.000},{R1=5.000},{R2=4.000},{PPATH=assemblies/szb_asmtpl.prj},{CNSMASSEXACT=0.288},{GTIN=4052568067564}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
CB1
[mm]
EK
[mm]
FL
[mm]
LT
[mm]
ML1
[mm]
MR
[mm]
UB1
[mm]
XC
[mm]
TG1
[mm]
TG2
[mm]
D1
[mm]
D2
[mm]
E1
[mm]
E2
[mm]
L1
[mm]
R1
[mm]
R2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
30798 SZB-32
30798
SZB-32
16.000
10.000
22.000
14.000
47
11.000
36.000
142.000
36.500
24.500
30.000
5.500
47.000
35.000
4.500
5.000
2.500
0.172
4052568067557
30799 SZB-40
30799
SZB-40
28.000
12.000
25.000
15.000
61
13.000
52.000
160.000
50.000
28.000
35.000
5.500
61.000
39.000
6.000
5.000
4.000
0.288
4052568067564
30629 SZB-50
30629
SZB-50
32.000
12.000
27.000
16.000
77
13.000
60.000
170.500
65.000
33.000
40.000
6.600
77.000
45.000
5.500
6.000
5.000
0.430
4052568067526
30630 SZB-63
30630
SZB-63
40.000
16.000
35.000
23.000
103
15.000
70.000
190.000
90.000
40.000
42.000
6.800
103.000
53.000
6.500
1.000
6.000
0.679
4052568067533
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D