Swing Check Valve - ANSI CLASS 150, Flanged End
ASAHI YUKIZAI CORPORATION
Manual valves
Check Valves
Swing Check valve
ANSI
Powered by
CAD模型選擇
{asahi/av_valve/check_valves/swing_cv/ansi/sv_ansi_asmtab.prj},{NB=VSCORIEFA050},{CNSORDERNO=VSCORIEFA050},{NDMM=50},{NDINCH=2},{MD=1.57},{D=5.98},{C=4.74},{MN=4},{MH=0.75},{D1=5.71},{L=7.09},{MT=0.71},{H=5.31},{PPATH=../../../jis/parts_sv/sv_ansi_asmtpl.prj},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
MD
[Inch]
D
ANSI CLASS 150
[Inch]
C
ANSI CLASS 150
[Inch]
MN
ANSI CLASS 150
ⁿ/ₐ
MH
ANSI CLASS 150
[Inch]
D1
[Inch]
L
[Inch]
MT
[Inch]
H
[Inch]
VSCORIEFA015
VSCORIEFA015
15
1/2
0.79
3.50
2.38
4
0.63
3.39
5.51
0.59
3.50
VSCORIEFA020
VSCORIEFA020
20
3/4
0.79
3.86
2.76
4
0.63
3.39
5.51
0.59
3.50
VSCORIEFA025
VSCORIEFA025
25
1
0.98
4.25
3.13
4
0.63
5.12
6.30
0.63
4.61
VSCORIEFA040
VSCORIEFA040
40
11/2
1.57
5.00
3.88
4
0.63
5.71
7.09
0.71
5.31
VSCORIEFA050
VSCORIEFA050
50
2
1.57
5.98
4.74
4
0.75
5.71
7.09
0.71
5.31
VSCORIEFA065
VSCORIEFA065
65
21/2
1.97
7.01
5.49
4
0.75
7.09
7.87
0.79
6.34
VSCORIEFA080
VSCORIEFA080
80
3
2.56
7.52
6.00
4
0.75
7.87
9.45
0.87
6.50
VSCORIEFA100
VSCORIEFA100
100
4
3.15
9.02
7.50
8
0.75
8.15
10.24
0.87
6.57
VSCORIEFA125
VSCORIEFA125
125
5
3.94
10.00
8.50
8
0.87
10.43
11.81
0.94
8.27
VSCORIEFA150
VSCORIEFA150
150
6
4.92
10.98
9.51
8
0.87
12.99
13.78
0.94
9.65
VSCORIEFA200
VSCORIEFA200
200
8
5.91
13.50
11.75
8
0.87
14.69
15.75
0.98
11.02
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D