目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
SW-CD - Single worm geared motor CLEAN DUTY
Motovario
Gear motors and gear units
Worm geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/vite_senza_fine/sw_cd_asmtab.prj},{NB=SW_CD05052925NO1-100300NO----(-----)},{GR=050},{GRPAM=50},{RAP=5.0},{RAPX=5,7.5,10,15,20,25,30,40,50,60,80,100},{PAM=29},{ACU=25},{ACUX='25','24','1in'},{VB=NO},{TFU=1},{TFUX=1,'T',2,'FA',3,'FB',4,'FC',5,'FD'},{PFU=1},{AL=0},{ALX=1,'S25',2,'B25',3,'S1in',4,'B1in'},{ALY1=25},{ALY2=1in},{PAL=0},{BR=3},{PBR=0},{CAP=0},{TIP=NO},{GRA=-},{SIGLA=-},{ALI=},{GIRI=},{POTE=},{CTRL=-},{MODU=-},{TF=-},{RF=-},{ACC=-},{SER=-},{MOR=-},{PPATH=sw_asmtpl.prj},{PRA=1},{A=-},{GR1=50},{B=30},{BB=8},{B1=5},{D=25},{D1=14},{FF=M6},{GG=80},{G3=64},{H=-},{H1=52},{I=50},{K=-},{KE=M8x10},{L=-},{M=85},{N=70},{N1=43.5},{O=-},{P=97.6},{Q=-},{R=84},{S=-},{T=30},{TT=28.3},{TT1=16},{V=-},{W=45°},{WW=3.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
GR
Size
ⁿ/ₐ
DFU
Output flange dimension (d)
ⁿ/ₐ
RAF
Cooling
ⁿ/ₐ
FC
Motor execution
ⁿ/ₐ
AF
Brake power supply
ⁿ/ₐ
COP
Terminal box cover
ⁿ/ₐ
CVE
Fan cover
ⁿ/ₐ
A
[mm]
AC
[mm]
A1
[mm]
B
[mm]
BB
[mm]
BM
[mm]
BM1
[mm]
B1
[mm]
C
[mm]
D
[mm]
D1
[mm]
DM
[mm]
DM1
[mm]
E
[mm]
EA
[mm]
EB
[mm]
EC
[mm]
F
[mm]
FF
[mm]
F1
[mm]
GG
[mm]
G1
[mm]
G3
[mm]
H
[mm]
H1
[mm]
H2
[mm]
I
[mm]
K
[mm]
KE
[mm]
K0
[mm]
K1
[mm]
L
[mm]
L1
[mm]
LB
[mm]
LL
[mm]
M
[mm]
N
[mm]
N1
[mm]
O
[mm]
P
[mm]
PM
[mm]
PM1
[mm]
Q
[mm]
R
[mm]
R1
[mm]
S
[mm]
S1
[mm]
T
[mm]
TM
[mm]
TM1
[mm]
TT
[mm]
TT1
[mm]
V
[mm]
W
[mm]
SW 030 T 5 120x9 - - - - ...
030
-
-
-
-
-
-
-
-
-
20
5
3
-
3
-
14
9
9
-
-
-
-
-
-
-
-
55
-
45
-
37.5
-
30
-
M6x11
-
-
-
-
-
-
65
55
29
-
75
120
-
-
57
-
-
-
21
10.4
-
16.3
10.2
-
0°
SW 040 T 5 140x11 - - - -...
040
-
-
-
-
-
-
-
-
-
23
6
4
-
4
-
18
11
11
-
-
-
-
-
-
-
-
70
-
53
-
42
-
40
-
M6x10
-
-
-
-
-
-
75
60
36.5
-
87
140
-
-
70
-
-
-
26
12.8
-
20.8
12.5
-
45°
SW 050 T 5 160x14 - - - -...
050
-
-
-
-
-
-
-
-
-
30
8
5
-
5
-
25
14
14
-
-
-
-
-
-
M6
-
80
-
64
-
52
-
50
-
M8x10
-
-
-
-
-
-
85
70
43.5
-
97.6
160
-
-
84
-
-
-
30
16.3
-
28.3
16
-
45°
SW 063 T 7.5 200x19 - - -...
063
-
-
-
-
-
-
-
-
-
40
8
6
-
6
-
25
19
19
-
-
-
-
-
-
M6
-
95
-
90
-
66
-
63
-
M8x14
-
-
-
-
-
-
95
80
53
-
110
200
-
-
102
-
-
-
36
21.8
-
28.3
21.5
-
45°
SW 075 T 7.5 200x24 - - -...
075
-
-
-
-
-
-
-
-
-
50
8
8
-
8
-
28
24
24
-
-
-
-
-
-
M8
-
112.5
-
90
-
80
-
75
-
M8x16
-
-
-
-
-
-
115
95
57
-
130
200
-
-
117
-
-
-
40
27.3
-
31.3
27
-
45°
SW 090 T 7.5 200x24 - - -...
090
-
-
-
-
-
-
-
-
-
50
10
8
-
8
-
35
24
24
-
-
-
-
-
-
M8
-
129.5
-
108
-
97
-
90
-
M10x18
-
-
-
-
-
-
130
110
67
-
148
200
-
-
133
-
-
-
45
27.3
-
38.3
27
-
45°
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D