카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
SV PE/PEN-E-Cu busbars - VX25 Power
Rittal
System accessories
Interior installation
Earthing
Powered by
CAD모델 선택
{rittal/sys_zub/innenausbau/erdung/pe_pen_sammelschienen_e_cu_fur_vx25.prj},{NB=9686.538},{BEST=9686.538},{INFO=PDF Katalog},{BEZ1=SV PE/PEN-Sammelschiene E-Cu 30x10 mm},{SB=800},{VE=2 St.},{B=700},{H=30},{T=10},{INFOPAGE=-},{DETAIL=0},{W1=330.500},{R=0.400},{CNSECLASS51=27-18-92-15},{CNSECLASS70=27-40-06-05},{CNSECLASS80=27-40-06-05},{CNSETIM40=EC001522},{GEW=3.774}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BEST
Model No. SV
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
SB
For enclosure width
[mm]
VE
Packs of
ⁿ/ₐ
B
Width
[mm]
H
Height
[mm]
T
Depth
[mm]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
9686.524
9686.524
SV PE/PEN-E-Cu busbars 30...
400
2
300
30
5
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
0.796
9686.534
9686.534
SV PE/PEN-E-Cu busbars 30...
400
2
300
30
10
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
1.582
9686.544
9686.544
SV PE/PEN-E-Cu busbars 40...
400
2
300
40
10
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
2.122
9686.584
9686.584
SV PE/PEN-E-Cu busbars 80...
400
2
300
80
10
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
4.300
9686.526
9686.526
SV PE/PEN-E-Cu busbars 30...
600
2
500
30
5
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
1.340
9686.536
9686.536
SV PE/PEN-E-Cu busbars 30...
600
2
500
30
10
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
2.660
9686.546
9686.546
SV PE/PEN-E-Cu busbars 40...
600
2
500
40
10
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
3.580
9686.586
9686.586
SV PE/PEN-E-Cu busbars 80...
600
2
500
80
10
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
7.180
9686.528
9686.528
SV PE/PEN-E-Cu busbars 30...
800
2
700
30
5
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
1.860
9686.538
9686.538
SV PE/PEN-E-Cu busbars 30...
800
2
700
30
10
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
3.774
9686.548
9686.548
SV PE/PEN-E-Cu busbars 40...
800
2
700
40
10
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
5.040
9686.588
9686.588
SV PE/PEN-E-Cu busbars 80...
800
2
700
80
10
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
10.060
9686.520
9686.520
SV PE/PEN-E-Cu busbars 30...
1000
2
900
30
5
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
2.400
9686.530
9686.530
SV PE/PEN-E-Cu busbars 30...
1000
2
900
30
10
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
4.860
9686.540
9686.540
SV PE/PEN-E-Cu busbars 40...
1000
2
900
40
10
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
6.440
9686.580
9686.580
SV PE/PEN-E-Cu busbars 80...
1000
2
900
80
10
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
12.920
9686.522
9686.522
SV PE/PEN-E-Cu busbars 30...
1200
2
1100
30
5
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
3.020
9686.532
9686.532
SV PE/PEN-E-Cu busbars 30...
1200
2
1100
30
10
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
5.940
9686.542
9686.542
SV PE/PEN-E-Cu busbars 40...
1200
2
1100
40
10
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
7.900
9686.582
9686.582
SV PE/PEN-E-Cu busbars 80...
1200
2
1100
80
10
27-18-92-15
27-40-06-05
27-40-06-05
EC001522
15.780
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D