SUS25B - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.25
Un-finished sprocket (Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_25/un_finished_sprocket_stainless/b_type/sus25b_for_bearing_step_hole.prj},{NB=KANA_SUS25B23D11D10_BB1_ (30 H 7 18 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=SUS25B},{NOT=23},{NOTX=23.000},{DP=46.63},{DO=50},{MATC=},{BERTYPE=1},{BD=30.0},{BDMAX=30.0},{SD1=11.0},{SD1TS=H},{SD1TC=7},{BL=18.0},{BLMAX=18.0},{AA=0},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=10.0},{SDMIN=10.0},{SDMIN1=11.000},{SDMIN2=11.400},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_SUS25B17D11D10_BB1
SUS25B
17
34.56
38
31.26
31.11
2.8
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS25B18D11D10_BB1
SUS25B
18
36.57
40
33.27
33.27
2.8
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS25B19D11D10_BB1
SUS25B
19
38.58
42
35.28
35.15
2.8
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS25B20D11D10_BB1
SUS25B
20
40.59
44
37.29
37.29
2.8
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS25B21D11D10_BB1
SUS25B
21
42.61
46
39.31
39.19
2.8
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS25B22D11D10_BB1
SUS25B
22
44.62
48
41.32
41.32
2.8
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS25B23D11D10_BB1
SUS25B
23
46.63
50
43.33
43.22
2.8
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS25B24D11D10_BB1
SUS25B
24
48.65
52
45.35
45.35
2.8
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS25B25D11D10_BB1
SUS25B
25
50.66
54
47.36
47.26
2.8
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS25B26D11D10_BB1
SUS25B
26
52.68
56
49.38
49.38
2.8
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS25B27D11D10_BB1
SUS25B
27
54.70
58
51.40
51.31
2.8
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS25B28D11D10_BB1
SUS25B
28
56.71
60
53.41
53.41
2.8
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS25B30D11D10_BB1
SUS25B
30
60.75
64
57.45
57.45
2.8
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_SUS25B32D12D11_BB1
SUS25B
32
64.78
68
61.48
61.48
2.8
None
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D