피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Surface elements - accessories
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Hidden bracket Profiles
Accessories Aluminium Profiles
Surface elements, accessories
Powered by
CAD모델 선택
{rose_krieger/blocan_profilsysteme/spannbuegelprofile/zubehoer/flaechenelemente_zubehoer/fl_elemente.prj},{NB=4018584_(10x10)#Flelement_Makrolon_klar_2},{ARTIKEL=Flächenelemente},{TYPE=Makrolon},{TYPEHELP=Makrolon},{BESTHELP=4018584},{ST=2},{AUSF=klar},{AUSFHELP=klar},{L=10},{B=10},{MG=3,05 x 2,05},{LMAX=3050},{BMAX=2050},{LMIN=10},{BMIN=10},{HINWEISVPE=Keine},{GEWICHTF=2.400},{CNSSTDDTIME=1 Woche},{WEEE=DE71223010},{WARTUNGSINTVALL=Keine Notwendigkeit},{ECLASS80=23-36-02-90},{WARENNUMMER=76109090}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
ST
Thickn.
[mm]
AUSF
Version
ⁿ/ₐ
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
CNSMASSEXACT
calculated Weight
[kg]
CNSSTDDTIME
standard delivery time after receipt of order
ⁿ/ₐ
WEEE
Registration No. WEEE
[mm]
WARTUNGSINTVALL
Maintenance interval for the item
[mm]
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
4018584_(10x10)# Flächene...
Surface elements
macrolon
4018584_(10x10)
2
Transparent
Keine
0.000
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018585_(10x10)# Flächene...
Surface elements
macrolon
4018585_(10x10)
3
smoked glas
Keine
0.000
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018586_(10x10)# Flächene...
Surface elements
macrolon
4018586_(10x10)
4
Transparent
Keine
0.000
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018587_(10x10)# Flächene...
Surface elements
macrolon
4018587_(10x10)
4
smoked glas
Keine
0.000
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018576_(10x10)# Flächene...
Surface elements
macrolon
4018576_(10x10)
6
Transparent
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018579_(10x10)# Flächene...
Surface elements
macrolon
4018579_(10x10)
6
smoked glas
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018578_(10x10)# Flächene...
Surface elements
macrolon
4018578_(10x10)
10
Transparent
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018582_(10x10)# Flächene...
Surface elements
Acrylic Glass
4018582_(10x10)
4
Transparent
Keine
0.000
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018595_(10x10)# Flächene...
Surface elements
Acrylic Glass
4018595_(10x10)
5
Transparent
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018575_(10x10)# Flächene...
Surface elements
Acrylic Glass
4018575_(10x10)
6
Transparent
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4012575_(10x10)# Flächene...
Surface elements
Acrylic Glass
4012575_(10x10)
6
smoked glas
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018577_(10x10)# Flächene...
Surface elements
Acrylic Glass
4018577_(10x10)
10
Transparent
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4012576_(10x10)# Flächene...
Surface elements
Trespa
4012576_(10x10)
6
Brown
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4012586_(10x10)# Flächene...
Surface elements
Trespa
4012586_(10x10)
6
grey
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4012587_(10x10)# Flächene...
Surface elements
Trespa
4012587_(10x10)
10
grey
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018570_(10x10)# Flächene...
Surface elements
Koematex
4018570_(10x10)
6
White
Keine
0.000
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018571_(10x10)# Flächene...
Surface elements
Koematex
4018571_(10x10)
8
White
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4018572_(10x10)# Flächene...
Surface elements
Koematex
4018572_(10x10)
10
White
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4012579_(10x10)# Flächene...
Surface elements
multiplex
4012579_(10x10)
30
natural
Keine
0.003
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4015573_(10x10)# Flächene...
Surface elements
Aluminium
4015573_(10x10)
2
anodised natural colour
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4012582_(10x10)# Flächene...
Surface elements
table top
4012582_(10x10)
22
grey, plastic-coated, ban...
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4012577_(10x10)# Flächene...
Surface elements
laminate
4012577_(10x10)
6
anodised natural colour
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4012511_(10x10)# Flächene...
Surface elements
MD chip board
4012511_(10x10)
6
natural
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4012512_(10x10)# Flächene...
Surface elements
MD chip board
4012512_(10x10)
8
natural
Keine
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
4016576_(10x10)# Flächene...
Surface elements
perforated Plate
4016576_(10x10)
1
Rundloch, versetzten Reih...
Keine
0.000
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
76109090
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D