카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
Support - for small appliances
Rittal
System accessories
19'' installation system
482.6 mm (19˝) installation
Powered by
CAD모델 선택
{rittal/sys_zub/19_ausbautechnik/zoll_metr_ausbau/ablage.prj},{NB=7246.500},{BEST=7246.500},{DETAIL=1},{INFO=PDF Katalog},{BEZ1=Ablage},{BEZ2=zur Befestigung für Kleingeräte},{BHT=350 x 150 x 97},{VE=1 St.},{INFOPAGE=hb34_s694},{GEW=1.229},{CNSECLASS51=27-18-25-01},{CNSECLASS70=27-18-25-90},{CNSECLASS80=27-18-92-61},{CNSETIM40=EC002620}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BEST
Part Number
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
BHT
B x H x T
[mm]
VE
Packs of
ⁿ/ₐ
GEW
Weight
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
7246.500
7246.500
Support
for attachment for small ...
350 x 150 x 97
1 St.
1.229
27-18-25-01
27-18-25-90
27-18-92-61
EC002620
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D