카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
Supply unti for manifold bases with common inlet and exhaust ports and with outlet ports on the front
Camozzi
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Electropneumatically and pneumatically operated valves Series 7
Powered by
CAD모델 선택
{camozzi/controllo/elettrovalvole_pneumatiche_batterie/valvole_a_comando_elettropneumatico_serie_7/modulo_intermedio_per_sottobase.prj},{NB=701C-N1N},{IDNR=},{MOD=701C-N1N},{TG=26},{A=27},{B=100},{C=65},{D=G1/4},{E=29.0},{F=42},{G=M5},{H=6.5},{L=10},{M=M4},{N=10.0},{P=10.0},{INFO=Infotext},{NDMD=13.157},{KDMD=11.445},{NDMG=5.000},{KDMG=4.134},{NDMM=4.000},{KDMM=3.242},{AX=50.000},{BX=25.000},{CX=27.000},{DX=43.000},{EX=24.100},{FX=18.000},{GX=50.000},{HX=4.800},{IX=41.000},{JX=26.700},{KX=4.500},{LX=18.000},{MX=4.200},{NX=4.800},{OX=11.460},{PX=28.750},{RX=21.750},{SX=55.500},{TX=30.200},{UX=30.200}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
MOD
Mod.
ⁿ/ₐ
TG
Size (ISO 15407-1)
[mm]
A
[mm]
B
[mm]
C
[mm]
D
ⁿ/ₐ
E
[mm]
F
[mm]
G
ⁿ/ₐ
H
[mm]
L
[mm]
M
ⁿ/ₐ
N
[mm]
P
[mm]
701C-N1N
701C-N1N
26
27
100
65
G1/4
29.0
42
M5
6.5
10
M4
10.0
10.0
702C-N2N
702C-N2N
18
19
81
55
G1/8
22.5
28
M5
5.0
5
M4
11.5
9.5
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D