目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Dust-tight rotary distributor heads 45° - Multiway distributors
NORO
Multi-way distributors
Powered by
CAD模型選擇
{noro/10_multiway_distributors/drehrohrverteiler_45_asmtab.prj},{NB=NORO 153110499},{ARTNR=153110499},{DN=150},{ANG=45},{NA=10},{DI=148},{DA=154},{DABK=166},{A=1220},{B=475},{C=640},{D=450},{E=50},{F=980},{L=1531.6},{INFO=PDF},{PPATH=assemblies/drehrohrverteiler_45_asmtpl.prj},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
NA
Outlet
ⁿ/ₐ
A
Diameter
[mm]
C
Height
[mm]
E
Height
[mm]
F
Diameter
[mm]
L
Overall length
[mm]
Dust-tight rotary distrib...
103104499
100
4
1220
643
50
1014
1534.6
Dust-tight rotary distrib...
103106499
100
6
1220
643
50
1014
1534.6
Dust-tight rotary distrib...
103108499
100
8
1220
643
50
1014
1534.6
Dust-tight rotary distrib...
103110499
100
10
1220
643
50
1014
1534.6
Dust-tight rotary distrib...
103112499
100
12
1220
643
50
1014
1534.6
Dust-tight rotary distrib...
103114499
100
14
1220
643
50
1014
1534.6
Dust-tight rotary distrib...
103116499
100
16
1220
643
50
1014
1534.6
Dust-tight rotary distrib...
103118499
100
18
1620
843
100
1414
1934.6
Dust-tight rotary distrib...
103120499
100
20
1620
843
100
1414
1934.6
Dust-tight rotary distrib...
123104499
120
4
1220
621
50
980
1512.6
Dust-tight rotary distrib...
123106499
120
6
1220
621
50
980
1512.6
Dust-tight rotary distrib...
123108499
120
8
1220
621
50
980
1512.6
Dust-tight rotary distrib...
123110499
120
10
1220
621
50
980
1512.6
Dust-tight rotary distrib...
123112499
120
12
1220
621
50
980
1512.6
Dust-tight rotary distrib...
123114499
120
14
1220
621
50
980
1512.6
Dust-tight rotary distrib...
123116499
120
16
1620
821
100
1380
1903.6
Dust-tight rotary distrib...
123118499
120
18
1620
821
100
1380
1903.6
Dust-tight rotary distrib...
123120499
120
20
1620
821
100
1380
1903.6
Dust-tight rotary distrib...
153104499
150
4
1220
640
50
980
1531.6
Dust-tight rotary distrib...
153106499
150
6
1220
640
50
980
1531.6
Dust-tight rotary distrib...
153108499
150
8
1220
640
50
980
1531.6
Dust-tight rotary distrib...
153110499
150
10
1220
640
50
980
1531.6
Dust-tight rotary distrib...
153112499
150
12
1620
840
100
1380
1931.6
Dust-tight rotary distrib...
153114499
150
14
1620
840
100
1380
1931.6
Dust-tight rotary distrib...
153116499
150
16
1620
840
100
1380
1931.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D