目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Standard, Balanced Both Plugs, Spiral Clean None, No Leakage Chamber Cleaning, 2 1/2-Inch - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves
Standard
Balanced Both Plugs
Spiral Cleaning none
No Spiral Cleaning Leakage chamber
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_valves_row/standard/balanced_both/spiral_none/no_leakage/mixproof_st_cas12b_cas13n_cas14n_063_asmtab.prj},{NB=9613101213},{IDNR=9613101213},{CODE=MP(2):SF063063NW219BNNNNFBNNB3XXXXX},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
AVAILABILITY
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
9613001967
9613001967
MP(2):SF063063NW129BNNNNE...
ROW Version Standard
Available
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
9613002002
9613002002
MP(2):SF063063NW219BNNNNE...
ROW Version Standard
Available
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
9613002019
9613002019
MP(2):SF063063NW220BNNNNE...
ROW Version Standard
Available
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
9613002036
9613002036
MP(2):SF063063NW229BNNNNE...
ROW Version Standard
Available
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
9613100500
9613100500
MP(2):SF063038NW229BNNNNE...
ROW Version Standard
Available
2 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613100575
9613100575
MP(2):SF063051NW229BNNNNE...
ROW Version Standard
Available
2 1/2-Inch
2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613100901
9613100901
MP(2):SF063076NW229BNNNNE...
ROW Version Standard
Available
2 1/2-Inch
3-Inch
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
9613101213
9613101213
MP(2):SF063063NW219BNNNNF...
ROW Version Standard
Available
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
9613101214
9613101214
MP(2):SF063063NW229BNNNNF...
ROW Version Standard
Available
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
9613104976
9613104976
MP(2):SF063051NW229BNNNNH...
ROW Version Standard
Available
2 1/2-Inch
2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613105212
9613105212
MP(2):SF063063NC022BNNNNE...
ROW Version Standard
Available
2 1/2-Inch
2 1/2-Inch
Houses with clamp
None
None
None
None
Both
No
No
Both
4-Basic
9613105469
9613105469
MP(2):SF063038NW229BNNNNE...
ROW Version Standard
Available
2 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
9613300213
9613300213
MP(2):SF063063NW229BNNNNH...
ROW Version Standard
Available
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
9613301208
9613301208
MP(2):SF063038NW229BNNNNE...
ROW Version Standard
Available
2 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Upper
3-Basic
9613302538
9613302538
MP(2):SF063038NW229INNNNE...
ROW Version Standard
Available
2 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613303241
9613303241
MP(2):SF063038NW229BNNNNH...
ROW Version Standard
Available
2 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613303515
9613303515
MP(2):SF063063NW229BNNNNN...
ROW Version Standard
Available
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D