目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Stainless Steel Montage System - KI V - EMS
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Stainless steel tube connector
EMS square tube
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/ems/ems_vierkant/ki_v_asmtab.prj},{NB=10403640305#EMS_KI_V40},{CNSMASSEXACT=1.280},{FNENN=10.000},{SCREWL=30.000},{IDNR=EMS KI V 40},{ARTIKEL=Edelstahl Montage System},{ARTIKELHELP=EMS_KI_V40},{TYPE=KI V 40},{CODE=10403640305},{WERKSTOFFBEZ=Edelstahl},{WERKSTOFF=8},{CNSSTDDTIME=2 Tage},{WARTUNGSINTVALL=Keine Notwendigkeit},{INFOWWW=Information},{WEEE=DE71223010},{ECLASS80=23-35-92-90},{WARENNUMMER=7325999090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
WERKSTOFFBEZ
Material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time of the item after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
10403640305 Edelstahl Mon...
Stainless Steel Montage S...
KI V 40
10403640305
Edelstahl
1.280
2 days after reciept of o...
No Need
DE71223010
23-35-92-90
7325999090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D