SS5V1-EX600 - Tie-rod Base: EX600 Integrated-type (For I/O) Serial Transmission System
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SV
SV1000 5 Port Solenoid Valve
Manifold Assembly
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sv/sv1000/manifold_assembly/ss5v1_ex600_asmtab.prj},{NB=SS5V1-10S6Q2D-02U-C3_00-5FU_11_D},{BASE=(10) Tie-rod base},{ENCLOSURE=},{SIUNIT=Q},{EPTYPE=2},{SICOM=},{IOUS=},{VS=2},{LOCATION=U},{BLOCK=},{PORT=C3},{RAIL=},{WIRING=D},{VV=Valve SPEC=>},{PILOT=},{VALVE=},{VOLTAGE=(5) 24 VDC},{SUPPRESSOR=U},{OVERRIDE=},{OMSC=},{NO1=1},{NO2=1},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{NO16=},{NO17=},{NO18=},{NO19=},{NO20=},{IOUNIT1=},{IOUNIT2=},{IOUNIT3=},{IOUNIT4=},{IOUNIT5=},{IOUNIT6=},{IOUNIT7=},{IOUNIT8=},{IOUNIT9=},{PPATH=../../../../../../smc/bp1_solenoid_valve/4-5_port/sv/sv1000/ss5v1_ex600/assembly/ss5v1_ex600_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BASE
Base type
ⁿ/ₐ
SNUMBER
Maximum available number of solenoids
ⁿ/ₐ
VV
ⁿ/ₐ
VOLTAGE
Rated voltage
ⁿ/ₐ
JUDGE
Judgement of solenoids number
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
SS5V1-10S6Q2D-02U-C3
(10) Tie-rod base
4
Valve SPEC=>
(5) 24 VDC
In allowable range
-
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D