目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
Spartan ALHW4500 - Spartan ALHW Double Reduction
Hub City
Worm Gear Drives
Spartan Aluminum Worm Gear Drives
Spartan Aluminum Helical Worm Double Reduction Drives
ALHW4500
Powered by
CAD模型選擇
{hubcityinc/worm_gear_drives/spartan_awgd/spartan_alhw_double_reduction/series_alhw4500/alhw4501_asmtab.prj},{NB=0270-01181},{MN=ALHW4501},{AS=N/A},{RATIO=30.1/1},{STYLE=A},{GT=N/A},{FS=N/A},{OD=0.750},{PT=Right Angle},{PL=Spartan Aluminum Helical-Worm},{IT=Shaft},{ID=0.625},{OT=Shaft},{C=4.921},{CD=1.772},{CC=1.102},{D=1.929},{F=1.378},{G=0.079},{H=4-M6x14},{BC=2.560},{I=2.165},{L=6.681},{N=2.970},{S=1.571},{T=0.749},{U=0.625},{V=1.969},{IK=3/16 SQ x 1.00},{OK=3/16 SQ},{WT=8},{PPATH=parts/alhw4501_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
AS
Assembly Style
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
OD
Output Diameter
[Inch]
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
ID
Input Diameter
[Inch]
OT
Output Type
ⁿ/ₐ
C
[Inch]
CD
[Inch]
CC
[Inch]
D
[Inch]
F
[Inch]
G
[Inch]
H
[mm]
BC
B.C.
[Inch]
I
[Inch]
L
[Inch]
N
[Inch]
S
[Inch]
T
[Inch]
U
[Inch]
V
[Inch]
IK
Input Keyway
ⁿ/ₐ
OK
Output Keyway
ⁿ/ₐ
WT
Wt.
[Lbs.]
0270-01181
0270-01181
ALHW4501
N/A
N/A
N/A
0.750
ALHW4501 30.1/1 A
Right Angle
Spartan Aluminum Helical-...
Shaft
0.625
Shaft
4.921
1.772
1.102
1.929
1.378
0.079
4-M6x14
2.560
2.165
6.681
2.970
1.571
0.749
0.625
1.969
3/16 SQ x 1.00
3/16 SQ
8
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D