您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 918.7 - Clamping Bolts, Stainless Steel, Downward Clamping, Screw from the Back, Type SKB with hex
Elesa+Ganter
机械操作件
GN 918.7 Clamping Bolts, Stainless Steel, Downward Clamping, Screw from the Back
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn918_7_screw_back/gn918_7_skb_asmtab.prj},{NB=Spannriegel, Edelstahl GN 918.7-40-SKB-L-77},{PARTNUMBER=GN 918.7-40-SKB-L-77},{SPANN=durch Linksdrehung},{D1=40},{L1=77},{D2=M6},{D4=12},{D5=24},{H1=10},{H3=21},{L3=8.5},{W=5},{SW=15},{VERS=3},{MAT=Edelstahl},{WEIGHT=0.0820},{CTN=84662020},{ROHS=YES},{INFOEG=Produktdetails},{AC=918.7-40-SKB-L-77},{PPATH=gn918_7_skb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
SPANN
Clamping direction
ⁿ/ₐ
D1
-0,5
[mm]
L1
max.
[mm]
D2
Thread
ⁿ/ₐ
D4
h9
[mm]
D5
[mm]
H1
[mm]
H3
[mm]
L3
[mm]
W
[mm]
SW
≈
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-R-12
By clockwise rotation
40
12
M6
12
24
10
21
8.5
5
15
0.0700
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-L-12
By anti-clockwise rotatio...
40
12
M6
12
24
10
21
8.5
5
15
0.0700
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-R-22
By clockwise rotation
40
22
M6
12
24
10
21
8.5
5
15
0.0720
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-L-22
By anti-clockwise rotatio...
40
22
M6
12
24
10
21
8.5
5
15
0.0720
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-R-27
By clockwise rotation
40
27
M6
12
24
10
21
8.5
5
15
0.0740
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-L-27
By anti-clockwise rotatio...
40
27
M6
12
24
10
21
8.5
5
15
0.0740
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-R-32
By clockwise rotation
40
32
M6
12
24
10
21
8.5
5
15
0.0740
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-L-32
By anti-clockwise rotatio...
40
32
M6
12
24
10
21
8.5
5
15
0.0740
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-R-37
By clockwise rotation
40
37
M6
12
24
10
21
8.5
5
15
0.0760
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-L-37
By anti-clockwise rotatio...
40
37
M6
12
24
10
21
8.5
5
15
0.0760
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-R-42
By clockwise rotation
40
42
M6
12
24
10
21
8.5
5
15
0.0760
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-L-42
By anti-clockwise rotatio...
40
42
M6
12
24
10
21
8.5
5
15
0.0760
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-R-47
By clockwise rotation
40
47
M6
12
24
10
21
8.5
5
15
0.0780
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-L-47
By anti-clockwise rotatio...
40
47
M6
12
24
10
21
8.5
5
15
0.0780
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-R-57
By clockwise rotation
40
57
M6
12
24
10
21
8.5
5
15
0.0790
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-L-57
By anti-clockwise rotatio...
40
57
M6
12
24
10
21
8.5
5
15
0.0790
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-R-62
By clockwise rotation
40
62
M6
12
24
10
21
8.5
5
15
0.0800
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-L-62
By anti-clockwise rotatio...
40
62
M6
12
24
10
21
8.5
5
15
0.0800
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-R-67
By clockwise rotation
40
67
M6
12
24
10
21
8.5
5
15
0.0800
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-L-67
By anti-clockwise rotatio...
40
67
M6
12
24
10
21
8.5
5
15
0.0800
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-R-77
By clockwise rotation
40
77
M6
12
24
10
21
8.5
5
15
0.0820
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-L-77
By anti-clockwise rotatio...
40
77
M6
12
24
10
21
8.5
5
15
0.0820
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-R-82
By clockwise rotation
40
82
M6
12
24
10
21
8.5
5
15
0.0840
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-40-SKB-L-82
By anti-clockwise rotatio...
40
82
M6
12
24
10
21
8.5
5
15
0.0840
84662020
YES
Clamping Bolt, Stainless ...
GN 918.7-50-SKB-R-10
By clockwise rotation
50
10
M8
16
28
12
24
10.5
5
19
0.1320
84662020
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D