SO 81124 - Male adaptor union with edge seal
SERTO
Brass chemically nickel-plated - unions
Powered by
CAD모델 선택
{serto/02_messing_cv/so_81124.prj},{NB=SO 81124-8-1/8 038.1141.160},{TYPE=SO 81124-8-1/8},{MATNR=038.1141.160},{DK=8.00},{G=G1/8},{GX=9.728},{BAR=125},{M=M12x1},{SW1=14},{SW2=14},{L=31.5},{D=14.5},{IK=8.0},{TK=1.0},{ZK=15.5},{EK=4.5},{KG=2.830},{WERKSTOFF=CW617N (Messing vern.)},{DOWNLOAD=PICT},{NDM=12.000},{P=1.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread G
[인치]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
D
d
[mm]
IK
[mm]
TK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 81124-3-1/8 038.1141.0...
SO 81124-3-1/8
038.1141.040
3.00
G1/8
125
M6x0.75
8
14
25.0
14.5
8.0
1.0
12.0
2.5
1.400
CW617N (Messing vern.)
SO 81124-4-1/8 038.1141.0...
SO 81124-4-1/8
038.1141.060
4.00
G1/8
125
M8x1
10
14
28.5
14.5
8.0
1.0
14.5
3.4
1.820
CW617N (Messing vern.)
SO 81124-4-1/4 038.1141.0...
SO 81124-4-1/4
038.1141.065
4.00
G1/4
125
M10x1
12
19
35.5
18.5
8.0
1.5
16.0
3.4
3.840
CW617N (Messing vern.)
SO 81124-5-1/8 038.1141.0...
SO 81124-5-1/8
038.1141.082
5.00
G1/8
125
M8x1
10
14
29.0
14.5
8.0
1.0
14.5
3.5
1.790
CW617N (Messing vern.)
SO 81124-6-1/8 038.1141.1...
SO 81124-6-1/8
038.1141.100
6.00
G1/8
200
M10x1
12
14
30.0
14.5
8.0
1.0
14.5
4.5
2.070
CW617N (Messing vern.)
SO 81124-6-1/4 038.1141.1...
SO 81124-6-1/4
038.1141.110
6.00
G1/4
200
M10x1
12
19
35.5
18.5
12.0
1.5
16.0
4.5
3.730
CW617N (Messing vern.)
SO 81124-8-1/8 038.1141.1...
SO 81124-8-1/8
038.1141.160
8.00
G1/8
125
M12x1
14
14
31.5
14.5
8.0
1.0
15.5
4.5
2.830
CW617N (Messing vern.)
SO 81124-8-1/4 038.1141.1...
SO 81124-8-1/4
038.1141.170
8.00
G1/4
125
M12x1
14
19
37.0
18.5
12.0
1.5
17.0
6.5
3.860
CW617N (Messing vern.)
SO 81124-8-3/8 038.1141.1...
SO 81124-8-3/8
038.1141.180
8.00
G3/8
125
M12x1
14
22
38.5
22.5
12.0
2.0
18.5
6.5
5.720
CW617N (Messing vern.)
SO 81124-10-1/4 038.1141....
SO 81124-10-1/4
038.1141.270
10.00
G1/4
80
M14x1
17
19
39.0
18.5
12.0
1.5
17.0
7.0
4.860
CW617N (Messing vern.)
SO 81124-10-3/8 038.1141....
SO 81124-10-3/8
038.1141.280
10.00
G3/8
80
M14x1
17
22
40.5
22.5
12.0
2.0
18.5
8.5
6.250
CW617N (Messing vern.)
SO 81124-12-1/4 038.1141....
SO 81124-12-1/4
038.1141.380
12.00
G1/4
40
M16x1
19
19
40.0
18.5
12.0
1.5
17.0
7.0
5.800
CW617N (Messing vern.)
SO 81124-12-3/8 038.1141....
SO 81124-12-3/8
038.1141.390
12.00
G3/8
40
M16x1
19
22
41.5
22.5
12.0
2.0
18.5
10.0
6.500
CW617N (Messing vern.)
SO 81124-12-1/2 038.1141....
SO 81124-12-1/2
038.1141.400
12.00
G1/2
40
M16x1
19
27
45.0
27.0
14.0
2.5
20.0
10.0
7.200
CW617N (Messing vern.)
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D