您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Slot stone -NF- - Accessories
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Hidden bracket Profiles
Accessories Aluminium Profiles
Slot stones, screws, accessories
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/spannbuegelprofile/zubehoer/nutensteine_schrauben/nutenst_nf.prj},{NB=4016241#Nutenstein-NF-M5},{BEST=4016241},{WERKSTOFF=0},{A=8.000},{B=10.000},{C=13.000},{D=15.000},{E=4.000},{FNENN=5.000},{FONT=3.000},{ND=5.000},{CNSMASSEXACT=0.007},{WARENNUMMER=76169910},{IDNR=},{ARTIKEL=Nutenstein -NF-},{ARTIKELHELP=Nutenstein-NF-M5},{TYPE=M5},{RKMATNR=X0904442},{CNSMAT=Stahl verzinkt},{NG=40},{M=M5},{VPE=100 Stck./ Beutel},{HINWEISVPE=Bitte beachten Sie die Bestellmengen für diesen Artikel (siehe Katalog)},{INFOWWW=Information},{CNSSTDDTIME=1 Woche},{WARTUNGSINTVALL=Keine Notwendigkeit},{WEEE=DE71223010},{ECLASS80=23-36-01-03},{ROHSWWW=..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
NG
Slot goemetry
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
M
ⁿ/ₐ
VPE
Package unit
ⁿ/ₐ
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time of the item after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
4016241 Nutenstein -NF- M...
Slot stone -NF-
M5
4016241
Steel anodized
40
8.000
10.000
13.000
15.000
4.000
M5
100 Stck./ Beutel
Purchase only in pack qua...
0.007
1 Week after receipt of o...
No Need
23-36-01-03
76169910
4016242 Nutenstein -NF- M...
Slot stone -NF-
M6
4016242
Steel anodized
40
8.000
10.000
13.000
15.000
4.000
M6
100 Stck./ Beutel
Purchase only in pack qua...
0.007
1 Week after receipt of o...
No Need
23-36-01-03
76169910
4016243 Nutenstein -NF- M...
Slot stone -NF-
M8
4016243
Steel anodized
40
8.000
10.000
13.000
15.000
4.000
M8
10 Stck./ Beutel
Purchase only in pack qua...
0.007
1 Week after receipt of o...
No Need
23-36-01-03
76169910
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D