magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SLG - 直线驱动器
Festo
产品
气驱动器
无杆气缸
机械耦合
SLG
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/rodless/mech/slg/slg_asmtab.prj},{NB=187857 SLG-8-100-P-A---(50-1)},{TNR=187857},{TYP=SLG-8},{KDM=8},{HUB=100},{HUBST=50},{SD=1},{Z=-},{BU=1},{L1=43.500},{L2=20.000},{L3=10.000},{L4=5.000},{L5=10.000},{L6=62.000},{L7=20.000},{L9=2.000},{L10=11.000},{B=53.500},{B1=0.500},{B2=13.000},{B3=25.000},{B4=13.600},{B5=3.900},{B6=0.500},{B7=31.000},{B8=8.800},{C=15.150},{C1=2.500},{C2=6.600},{C3=3.500},{C4=0.650},{C5=7.500},{C6=4.400},{C7=4.400},{D=2.000},{D1=3.000},{D2=3.400},{D3=3.000},{M=4.000},{SW=5.500},{SW1=1.500},{SW2=1.500},{T1=2.500},{T2=4.000},{T3=4.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径 mm
[mm]
L
[mm]
N
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L9
[mm]
L10
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
C
[mm]
C1
[mm]
C2
[mm]
C3
[mm]
C4
[mm]
C5
[mm]
C6
[mm]
C7
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
M
[mm]
SW
[mm]
SW1
[mm]
SW2
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
CNSMASSEXACT
重量
[kg]
187857 SLG-8-100-P-A
187857
SLG-8
8
207
0
43.500
20.000
10.000
5.000
10.000
62.000
20.000
2.000
11.000
53.500
0.500
13.000
25.000
13.600
3.900
0.500
31.000
8.800
15.150
2.500
6.600
3.500
0.650
7.500
4.400
4.400
2.000
3.000
3.400
3.000
4.000
5.500
1.500
1.500
2.500
4.000
4.500
0.330
187855 SLG-12-100-P-A
187855
SLG-12
12
233
0
56.500
20.000
10.000
5.000
10.000
80.000
23.500
2.000
20.000
64.260
0.560
15.900
30.000
16.500
4.300
0.700
36.700
9.500
18.500
2.600
7.900
4.750
0.500
8.500
5.200
5.250
2.000
3.000
3.400
3.000
4.000
7.000
2.000
2.000
2.500
4.000
4.500
0.585
187853 SLG-18-100-P-A
187853
SLG-18
18
271
0
75.500
24.000
12.000
6.000
13.000
105.000
29.000
3.000
12.500
85.300
0.500
19.800
40.000
21.700
4.100
0.650
48.500
11.500
25.600
3.500
13.300
5.400
1.600
13.200
8.000
8.000
5.000
5.000
4.500
5.000
5.000
8.000
2.500
2.500
3.000
5.000
6.000
1.260
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D