카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
SKINTOP (NPT) - Cable gland plastic with NPT connecting thread
Hugro
Cable Glands made of synthetic material
Powered by
CAD모델 선택
{hugro/kunststoffkabelverschraubungen/skintop_183_00_183_01_npt_2.prj},{NB=HUGRO 183.1912.01-(5)},{ARTNR=183.1912.01},{ATN=53016230},{G=NPT 1/2\"},{FMIN=5.0},{FMAX=12.0},{F=5},{DMAX=21.3},{SW=24},{A=26.5},{C=45.0},{GL=13},{E=18.0},{HH=10.5},{J=6.0},{K=5.0},{L=20.4},{RAL7001=},{RAL9005=X},{HILF=1/2},{MATERIAL=Kunststoff},{ZTN=39269097},{GPS=0.011},{ROHS=YES}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
G
Thread
ⁿ/ₐ
FMIN
Clamping range min.
[mm]
FMAX
Clamping range max.
[mm]
SW
Wrench size
[mm]
H
[mm]
GL
[mm]
RAL7001
Silver grey
ⁿ/ₐ
RAL9005
Deep black
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
GPS
Weight per piece
[kg]
ROHS
ⁿ/ₐ
HUGRO 183.3908
183.3908
NPT 3/8"
3.5
8.0
19
28
15
X
Plastic
39269097
0.007
YES
HUGRO 183.3908.01
183.3908.01
NPT 3/8"
3.5
8.0
19
28
15
X
Plastic
39269097
0.008
YES
HUGRO 183.1912
183.1912
NPT 1/2"
5.0
12.0
24
32
13
X
Plastic
39269097
0.011
YES
HUGRO 183.1912.01
183.1912.01
NPT 1/2"
5.0
12.0
24
32
13
X
Plastic
39269097
0.011
YES
HUGRO 183.3518
183.3518
NPT 3/4"
13.0
18.0
33
38
15
X
Plastic
39269097
0.025
YES
HUGRO 183.3518.01
183.3518.01
NPT 3/4"
13.0
18.0
33
38
15
X
Plastic
39269097
0.025
YES
HUGRO 183.7525
183.7525
NPT 1"
19.0
25.4
42
45
15
X
Plastic
39269097
0.040
YES
HUGRO 183.7525.01
183.7525.01
NPT 1"
19.0
25.4
42
45
15
X
Plastic
39269097
0.040
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D