카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
SKINTOP® MS-M BRUSH - Cable gland
Hugro
EMC Protection
Cable glands
Powered by
CAD모델 선택
{hugro/emv-schutz/kabelverschraubungen/skintop_brush.prj},{NB=HUGRO 159.6345.BK-(34-20)},{IDNR=},{ARTNR=159.6345.BK},{ATN=53112680},{M=M 63x1,5},{P=1.500},{NDM=63.000},{SW=67},{A=73.5},{C=61.3},{D=15},{FMIN=34},{FMAX=45},{F=34},{GMIN=20},{GMAX=40.0},{G=20},{E=29.0},{H=5.0},{J=8.0},{K=6.0},{L=62.0},{N=17.0},{MATERIAL=Messing vernickelt},{ID=61.000},{RS=2.000},{MX=M 63x1,5},{ZTN=74199990},{GPS=0.500}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
[mm]
D
[mm]
FMIN
Klemmbereich min.
[mm]
FMAX
Klemmbereich max.
[mm]
GMIN
Minimum diameter over screen
[mm]
GMAX
Maximum diameter over screen
[mm]
MATERIAL
Material
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
GPS
Weight per piece
[kg]
HUGRO 159.2517.BK
159.2517.BK
M 25x1,5
29
31.9
36.0
8
9
17
6
13.5
Brass, nickel-plated
74199990
0.063
HUGRO 159.3221.BK
159.3221.BK
M 32x1,5
36
39.6
42.2
9
11
21
8
18.0
Brass, nickel-plated
74199990
0.011
HUGRO 159.4028.BK
159.4028.BK
M 40x1,5
45
49.5
49.5
9
19
28
10
26.0
Brass, nickel-plated
74199990
0.180
HUGRO 159.5035.BK
159.5035.BK
M 50x1,5
54
59.0
52.0
10
27
35
14
36.0
Brass, nickel-plated
74199990
0.250
HUGRO 159.6345.BK
159.6345.BK
M 63x1,5
67
73.5
61.3
15
34
45
20
40.0
Brass, nickel-plated
74199990
0.500
HUGRO 159.6355.BK
159.6355.BK
M 63x1,5 plus
75
83.9
68.0
15
44
55
25
47.0
Brass, nickel-plated
74199990
0.554
HUGRO 159.7468.BK
159.7468.BK
M 75x1,5 plus
95
105.0
106.0
15
58
68
35
62.0
Brass, nickel-plated
74199990
1.246
HUGRO 159.7463.BK
159.7463.BK
M 75x1,5
95
105.0
106.0
15
53
63
35
62.0
Brass, nickel-plated
74199990
1.300
HUGRO 159.9A78.BK
159.9A78.BK
M 90x2
115
127.0
136.0
20
66
78
45
74.0
Brass, nickel-plated
74199990
2.400
HUGRO 159.9R98.BK
159.9R98.BK
M 110x2 plus
135
150.0
154.0
25
86
98
55
92.0
Brass, nickel-plated
74199990
3.540
HUGRO 159.9R88.BK
159.9R88.BK
M 110x2
135
150.0
154.0
25
76
88
55
92.0
Brass, nickel-plated
74199990
3.630
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D