目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® O-ring FKM metric - O-Ring metrisch aus FKM
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT® sealing rings / incised seal
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_dichtringe_einschnittdichtringe/o_m_viton.prj},{NB=SKINDICHT OV-M 16x2,0 VITON Art. Nr. 52122010},{IDNR=},{ATN=52122010},{BZ=OV-M 16x2,0},{F=13},{C=2.0},{MATERIAL=FKM},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ATN
Part number
ⁿ/ₐ
BZ
Description
ⁿ/ₐ
F
[mm]
C
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® O-ring FKM met...
52122001
OV-M 12x1,5
9
1.0
FKM
SKINDICHT® O-ring FKM met...
52122011
OV-M 16x1,5
13
1.0
FKM
SKINDICHT® O-ring FKM met...
52122021
OV-M 20x1,5
17
1.0
FKM
SKINDICHT® O-ring FKM met...
52122000
OV-M 12x2,0
9
2.0
FKM
SKINDICHT® O-ring FKM met...
52122010
OV-M 16x2,0
13
2.0
FKM
SKINDICHT® O-ring FKM met...
52122020
OV-M 20x2,0
17
2.0
FKM
SKINDICHT® O-ring FKM met...
52122030
OV-M 25x2,0
22
2.0
FKM
SKINDICHT® O-ring FKM met...
52122040
OV-M 32x2,0
28
2.0
FKM
SKINDICHT® O-ring FKM met...
52122050
OV-M 40x2,0
36
2.0
FKM
SKINDICHT® O-ring FKM met...
52122060
OV-M 50x2,0
46
2.0
FKM
SKINDICHT® O-ring FKM met...
52122070
OV-M 63x2,0
57
2.0
FKM
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D