Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
SKF®-SCHRAEGKL-1R - Angular Contact Ball Bearings SKF
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Rolling bearing
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/waelzlager/schraegkl_1r_skf.prj},{NB=64771005},{ARTNR=64771005},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Wälzlagerstahl},{BZ=7202 BEP},{D1=15},{D2=35},{B=11},{AUSF=Grundausführung},{DYN=8,84},{STAT=4,80},{PU=0,204},{REFERENZD=24000},{GRENZD=24000},{GEW=45},{D3=19.0},{D4=22.7},{D5=27.8},{D6=33.0},{R1=0.6},{R2=0.3},{CTN=84821010}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
SKF-Code
ⁿ/ₐ
D1
d
[mm]
D2
D
[mm]
B
[mm]
AUSF
Version
ⁿ/ₐ
DYN
Load rating radial dyn. C
[kN]
STAT
Load rating radial stat. C0
[kN]
PU
Pu* - Fatigue load limit
[kN]
REFERENZD
Speed base
[1/min]
GRENZD
Speed limit
[1/min]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64771001
64771001
Steel
Bearing steel
7200 BEP
10
30
9
Basic
7,02
3,35
0,140
30000
30000
30
84821010
64771002
64771002
Steel
Bearing steel
7201 BEP
12
32
10
Basic
7,61
3,80
0,160
26000
26000
36
84821010
64771005
64771005
Steel
Bearing steel
7202 BEP
15
35
11
Basic
8,84
4,80
0,204
24000
24000
45
84821010
64771008
64771008
Steel
Bearing steel
7203 BEP
17
40
12
Basic
10,40
5,50
0,236
20000
20000
64
84821010
64771013
64771013
Steel
Bearing steel
7204 BEP
20
47
14
Basic
13,30
7,65
0,325
18000
18000
110
84821010
64771022
64771022
Steel
Bearing steel
7205 BEP
25
52
15
Basic
14,80
9,30
0,400
15000
15000
130
84821010
64771029
64771029
Steel
Bearing steel
7206 BEP
30
62
16
Basic
22,50
14,30
0,610
13000
13000
190
84821010
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D