카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
Side panel, screw-fastened - for CS Toptec, bayable
Rittal
Enclosure systems
Outdoor enclosures
Powered by
CAD모델 선택
{rittal/schaltschranksys/outdoor/cs_toptec_seitenwand_asmtab.prj},{NB=9781.680 (2)},{BEST=9781.680},{DETAIL=2},{INFOWWW=Website},{BEZ1=CS Toptec, Doppelwandige, verschraubbare Seitenwand, inkl. Dachseitenteile},{BEZ2=H: 1600 mm - T: 800 mm, RAL 7035WS},{B=0},{H=1600},{T=800},{GEW=31.00},{CNSECLASS51=27-18-03-02},{CNSECLASS70=27-18-01-01},{CNSECLASS80=27-18-01-01},{CNSETIM40=},{B3=600},{T3=712},{PPATH=assemblies/cs_toptec_seitenwand_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Model No.
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
H
Height
[mm]
T
Depth
[mm]
GEW
Weight
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
9781.180
9781.180
CS Toptec, Twin-walled, s...
H: 1200 mm - T: 800 mm, R...
1200
800
24.00
27-18-03-02
27-18-01-01
27-18-01-01
9781.660
9781.660
CS Toptec, Twin-walled, s...
H: 1600 mm - T: 600 mm, R...
1600
600
24.00
27-18-03-02
27-18-01-01
27-18-01-01
9781.680
9781.680
CS Toptec, Twin-walled, s...
H: 1600 mm - T: 800 mm, R...
1600
800
31.00
27-18-03-02
27-18-01-01
27-18-01-01
9781.860
9781.860
CS Toptec, Twin-walled, s...
H: 1800 mm - T: 600 mm, R...
1800
600
27.00
27-18-03-02
27-18-01-01
27-18-01-01
9781.880
9781.880
CS Toptec, Twin-walled, s...
H: 1800 mm - T: 800 mm, R...
1800
800
34.00
27-18-03-02
27-18-01-01
27-18-01-01
9781.280
9781.280
CS Toptec, Twin-walled, s...
H: 2000 mm - T: 800 mm, R...
2000
800
38.00
27-18-03-02
27-18-01-01
27-18-01-01
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D