카탈로그: Stuewe
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Shrink Disc Type HSD series 81 - STUEWE shrink discs HSD series 81
Stuewe
Shrink Disc Type HSD
Powered by
CAD모델 선택
{stuewe/ss_typ_hsd/hsd_br81.prj},{NB=Schrumpfscheiben HSD-185-81x180-(140,1,Durchmesser (DW),0,360,360)},{TYP=HSD-185-81},{GTNEU=0.666},{SP=1},{BER=Durchmesser (DW)},{D=180},{DW=140},{MA=295},{B=M16},{NDR=16.000},{P=2.000},{K1=10.000},{S1=24.000},{D2=320},{L=71},{H1=103},{A=222},{D1=191},{E=11.0},{GEWICHT=33.5},{H=78.0},{FD=2},{FDW=30},{DWMIN=140},{DWMAX=155},{MTMIN=81.0},{MTMAX=102.0},{PAXMIN=1153},{PAXMAX=1315},{ASCH=16},{AADB=0},{AAA=0},{ALFA=22.500},{BETA=78.750},{SD=16.000},{SDW=22.490},{SR=0.600},{SA=6.000},{SC=0.800},{SK=10.000},{SBPL=4.000},{SDPL1=30.000},{SDPL2=17.000},{SSW=24.000},{DI=0.0},{REN=360.0},{REW=360.0},{CNSMASSEXACT=33.5},{INFO=Info PDF},{REIBWN=0.150},{EN=210000.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ORDERCODE
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
BER
Calculation
ⁿ/ₐ
D
Diameter
[mm]
MT
Max. Transmissible torque of a shrink disk at Pax = 0
[KNm]
PAX
Max. Transmissible axial force of a shrink disk at Mt = 0
[KN]
MA
Max. tightening torque of the tightening bolts
[Nm]
B
Screw size
ⁿ/ₐ
D2
Diameter
[mm]
L
Length
[mm]
H1
Length
[mm]
A
Diameter
[mm]
D1
Diameter
[mm]
E
Length
[mm]
CNSMASSEXACT
Weight
[kg]
Shrink Disc Type HSD-50-8...
HSD-50-81 x 38 x 50
HSD-50-81
Diameter (DW)
50
1.50
79.000
35
M8
90
22
34
68
53
4.4
0.9
Shrink Disc Type HSD-55-8...
HSD-55-81 x 42 x 55
HSD-55-81
Diameter (DW)
55
1.60
78.000
35
M8
100
23
36
72
58
4.4
1.2
Shrink Disc Type HSD-62-8...
HSD-62-81 x 48 x 62
HSD-62-81
Diameter (DW)
62
2.20
92.000
35
M8
110
23
36
80
66
4.4
1.4
Shrink Disc Type HSD-62-8...
HSD-62-81 x 48 x 60
HSD-62-81
Diameter (DW)
60
2.20
92.000
35
M8
110
23
36
80
66
4.4
1.4
Shrink Disc Type HSD-68-8...
HSD-68-81 x 50 x 68
HSD-68-81
Diameter (DW)
68
2.40
94.000
35
M8
115
23
36
86
72
4.4
1.4
Shrink Disc Type HSD-75-8...
HSD-75-81 x 55 x 75
HSD-75-81
Diameter (DW)
75
3.70
135.000
70
M10
138
25
40
100
79
4.6
2.5
Shrink Disc Type HSD-80-8...
HSD-80-81 x 60 x 80
HSD-80-81
Diameter (DW)
80
4.20
141.000
70
M10
141
25
41
104
84
5.6
2.5
Shrink Disc Type HSD-90-8...
HSD-90-81 x 65 x 90
HSD-90-81
Diameter (DW)
90
5.90
182.000
70
M10
155
30
47
114
94
6.1
3.5
Shrink Disc Type HSD-90-8...
HSD-90-81 x 65 x 85
HSD-90-81
Diameter (DW)
85
5.90
182.000
70
M10
155
30
47
114
94
6.1
3.5
Shrink Disc Type HSD-100-...
HSD-100-81 x 70 x 100
HSD-100-81
Diameter (DW)
100
7.40
213.000
70
M10
170
34
51
124
104
5.1
4.7
Shrink Disc Type HSD-100-...
HSD-100-81 x 70 x 95
HSD-100-81
Diameter (DW)
95
7.40
213.000
70
M10
170
34
51
124
104
5.1
4.7
Shrink Disc Type HSD-110-...
HSD-110-81 x 80 x 110
HSD-110-81
Diameter (DW)
110
12.60
314.000
120
M12
185
39
60
137
114
6.5
6.3
Shrink Disc Type HSD-110-...
HSD-110-81 x 80 x 105
HSD-110-81
Diameter (DW)
105
12.60
314.000
120
M12
185
39
60
137
114
6.5
6.3
Shrink Disc Type HSD-120-...
HSD-120-81 x 85 x 120
HSD-120-81
Diameter (DW)
120
13.60
320.000
120
M12
197
42
63
147
124
6.5
7.8
Shrink Disc Type HSD-120-...
HSD-120-81 x 85 x 115
HSD-120-81
Diameter (DW)
115
13.60
320.000
120
M12
197
42
63
147
124
6.5
7.8
Shrink Disc Type HSD-125-...
HSD-125-81 x 90 x 125
HSD-125-81
Diameter (DW)
125
16.40
365.000
120
M12
215
42
63
152
129
6.5
9.3
Shrink Disc Type HSD-135-...
HSD-135-81 x 95 x 135
HSD-135-81
Diameter (DW)
135
20.30
428.000
193
M14
230
46
69
165
139
7.2
11.5
Shrink Disc Type HSD-135-...
HSD-135-81 x 95 x 130
HSD-135-81
Diameter (DW)
130
20.30
428.000
193
M14
230
46
69
165
139
7.2
11.5
Shrink Disc Type HSD-140-...
HSD-140-81 x 100 x 140
HSD-140-81
Diameter (DW)
140
23.00
460.000
193
M14
230
46
70
172
146
8.2
11.5
Shrink Disc Type HSD-155-...
HSD-155-81 x 110 x 155
HSD-155-81
Diameter (DW)
155
31.10
566.000
193
M14
263
50
74
186
159
8.7
16.0
Shrink Disc Type HSD-155-...
HSD-155-81 x 110 x 150
HSD-155-81
Diameter (DW)
150
31.10
566.000
193
M14
263
50
74
186
159
8.7
16.0
Shrink Disc Type HSD-165-...
HSD-165-81 x 120 x 165
HSD-165-81
Diameter (DW)
165
44.00
734.000
295
M16
290
56
85
198
169
9.0
22.5
Shrink Disc Type HSD-165-...
HSD-165-81 x 120 x 160
HSD-165-81
Diameter (DW)
160
44.00
734.000
295
M16
290
56
85
198
169
9.0
22.5
Shrink Disc Type HSD-175-...
HSD-175-81 x 130 x 175
HSD-175-81
Diameter (DW)
175
54.00
831.000
295
M16
300
56
86
208
179
10.0
23.5
Shrink Disc Type HSD-175-...
HSD-175-81 x 130 x 170
HSD-175-81
Diameter (DW)
170
54.00
831.000
295
M16
300
56
86
208
179
10.0
23.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D