카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
SFF - Breather caps
Elesa+Ganter
Accessories for hydraulic systems
SFF
Powered by
CAD모델 선택
{elesa_ganter/accessories_for_hydraulic_systemes/sff/sff.prj},{NB=Breather caps SFF.40-3/4+F },{PARTNUMBER=53802},{DESCRIPTION=SFF.40-3/4+F},{DIM01=G 3/4},{DIM02=42},{DIM03=21.5},{DIM04=30},{DIM05=13},{DIM06=10.5},{DIM07=1.7},{WEIGHT=19},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
d
[mm]
DIM03
L
[mm]
DIM04
D1
[mm]
DIM05
d2
[mm]
DIM06
h
[mm]
DIM07
H1
[mm]
WEIGHT
Weight
[g]
Breather caps SFF.40-3/4+...
53802
SFF.40-3/4+F
G 3/4
42
21.5
30
13
10.5
1.7
19
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D