SF Ø 50 - Extra light load
Special Springs
Die springs
Die springs
Die springs JIS B5012
Series SF
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sf/sf_50.prj},{NB=SF50-100(0)},{CODE=SF50-100},{DO=50.0},{DI=27.5},{LO=100},{RG=39.2},{SX=0.0},{S1=40.0},{F1=1569},{S2=45.0},{F2=1765},{SN=50.0},{FN=1961},{SB=58.0},{FB=2275},{MAT=Cr-Si},{BXH=10,88 x 3,95},{DE=49.4},{DE1=49.4},{B=10.880},{H=3.950}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
-
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
DE1
Approx. spring outside diameter
[mm]
H
Cross wire section
[mm]
SF50-050
SF50-050
50.0
27.5
50
78.4
0.000
50.000
20.0
1569
22.5
1765
25.0
1961
29.0
10,88 x 3,95
49.4
3.950
SF50-060
SF50-060
50.0
27.5
60
65.3
0.000
60.000
24.0
1569
27.0
1765
30.0
1961
34.8
10,88 x 3,95
49.4
3.950
SF50-070
SF50-070
50.0
27.5
70
56.0
0.000
70.000
28.0
1569
31.5
1765
35.0
1961
40.6
10,88 x 3,95
49.4
3.950
SF50-080
SF50-080
50.0
27.5
80
49.0
0.000
80.000
32.0
1569
36.0
1765
40.0
1961
46.4
10,88 x 3,95
49.4
3.950
SF50-090
SF50-090
50.0
27.5
90
43.5
0.000
90.000
36.0
1569
40.5
1765
45.0
1961
52.2
10,88 x 3,95
49.4
3.950
SF50-100
SF50-100
50.0
27.5
100
39.2
0.000
100.000
40.0
1569
45.0
1765
50.0
1961
58.0
10,88 x 3,95
49.4
3.950
SF50-125
SF50-125
50.0
27.5
125
31.4
0.000
125.000
50.0
1569
56.2
1765
62.5
1961
72.5
10,88 x 3,95
49.4
3.950
SF50-150
SF50-150
50.0
27.5
150
26.1
0.000
150.000
60.0
1569
67.5
1765
75.0
1961
87.0
10,88 x 3,95
49.4
3.950
SF50-175
SF50-175
50.0
27.5
175
22.4
0.000
175.000
70.0
1569
78.8
1765
87.5
1961
101.5
10,88 x 3,95
49.4
3.950
SF50-200
SF50-200
50.0
27.5
200
19.6
0.000
200.000
80.0
1569
90.0
1765
100.0
1961
116.0
10,88 x 3,95
49.4
3.950
SF50-250
SF50-250
50.0
27.5
250
15.7
0.000
250.000
100.0
1569
112.5
1765
125.0
1961
145.0
10,88 x 3,95
49.4
3.950
SF50-300
SF50-300
50.0
27.5
300
13.0
0.000
300.000
120.0
1569
135.0
1765
150.0
1961
174.0
10,88 x 3,95
49.4
3.950
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D