目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 732
WAGO
PG 03 - Multi Connection System
Powered by
CAD模型選擇
732-102/026-000 TO 732-116/026-000 - Angled female plug pin spacing 7.5 mm ...
14.07.2023
732-122/026-000 TO 732-136/026-000 - Angled female plug pin spacing 7.62 mm...
14.07.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎