피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 285
WAGO
PG 01 - Rail mounted terminal blocks
Powered by
CAD모델 선택
285-1161 - 2-conductor through terminal block, 185 mm², lateral marker slot...
16.05.2024
285-1163 - 2-conductor through terminal block, 185 mm², suitable for Ex e I...
16.05.2024
285-1167 - 2-conductor through terminal block, 185 mm², lateral marker slot...
16.05.2024
285-1167/999-950 - 2-conductor through terminal block, 185 mm², suitable fo...
16.05.2024
285-1169 - Three phase set, 185 mm², 353 A, gray, blue, green-yellow
16.05.2024
285-1171 - Jumper, insulated
17.04.2024
285-1175 - Power tap, for 185 mm² high-current terminal blocks
17.04.2024
285-1176 - Protective warning marker
17.04.2024
285-1177 - Protective warning marker, 5-pole, with high-voltage symbol, bla...
17.04.2024
285-1178 - Finger guard, touchproof cover protects unused conductor entries...
17.04.2024
285-1179 - Fixing element, for 185 mm² high-current terminal blocks
17.04.2024
285-1181 - 2-conductor through terminal block, 185 mm², lateral marker slot...
16.05.2024
285-1185 - 2-conductor through terminal block, 185 mm², lateral marker slot...
16.05.2024
285-1187 - 2-conductor ground terminal block, 120 mm², lateral marker slots...
16.05.2024
285-131 - 2-conductor through terminal block, 35 mm², lateral marker slots,...
16.05.2024
285-135 - 2-conductor through terminal block, 35 mm², lateral marker slots,...
16.05.2024
285-137 - 2-conductor ground terminal block, 35 mm², lateral marker slots, ...
16.05.2024
285-139 - Three phase set, with 35 mm² high-current tbs, only for DIN 35 x ...
17.04.2024
285-141 - 2-conductor through terminal block, 50 mm², lateral marker slots,...
16.05.2024
285-147 - 2-conductor through terminal block, 50 mm², lateral marker slots,...
16.05.2024
285-150 - 2-conductor through terminal block, 50 mm², lateral marker slots,...
16.05.2024
285-151 - 2-conductor through terminal block, 50 mm², lateral marker slots,...
16.05.2024
285-157 - 2-conductor ground terminal block, 50 mm², lateral marker slots, ...
16.05.2024
285-157/999-950 - 2-conductor ground terminal block, 50 mm², lateral marker...
16.05.2024
285-159 - Three phase set, with 50 mm² high-current tbs, only for DIN 35 x ...
17.04.2024
285-168 - Fixing element, for 95 mm² high-current terminal blocks
17.04.2024
285-169 - Finger guard, touchproof cover protects unused conductor entries ...
17.04.2024
285-170 - Protective warning marker, 5-pole, with high-voltage symbol, blac...
17.04.2024
285-175 - Protective warning marker
17.04.2024
285-181 - 2-conductor through terminal block, 95 mm², lateral marker slots,...
16.05.2024
285-187 - 2-conductor through terminal block, 95 mm², lateral marker slots,...
16.05.2024
285-191 - 2-conductor through terminal block, 95 mm², lateral marker slots,...
16.05.2024
285-195 - 2-conductor through terminal block, 95 mm², lateral marker slots,...
16.05.2024
285-197 - 2-conductor ground terminal block, 95 mm², lateral marker slots, ...
16.05.2024
285-197/999-950 - 2-conductor ground terminal block, 95 mm², suitable for E...
16.05.2024
285-199 - Three phase set, with 95 mm² high-current tbs, only for DIN 35 x ...
17.04.2024
285-337 - Separator plate, 2 mm thick, oversized
17.04.2024
285-338 - Separator plate, 2 mm thick, oversized
17.04.2024
285-400 - Finger guard, touchproof cover protects unused conductor entries
17.04.2024
285-401 - Finger guard, touchproof cover protects unused conductor entries,...
17.04.2024
285-407 - Power tap, for 95 mm² high-current tbs
17.04.2024
285-415 - Protective warning marker, for 5 terminal blocks, with high-volta...
17.04.2024
285-416 - Protective warning marker, for 5 terminal blocks, with high-volta...
17.04.2024
285-420 - Protective warning marker, 5-pole, with high-voltage symbol, blac...
17.04.2024
285-421 - Finger guard, touchproof cover protects unused conductor entries,...
17.04.2024
285-427 - Power tap, for 35 mm² high-current tbs, Module width 8 mm
17.04.2024
285-430 - Step-down jumper, from 285 (35mm²) to 2016/2010 series, insulated
17.04.2024
285-435 - Jumper, insulated
17.04.2024
285-440 - Protective warning marker, 5-pole, with high-voltage symbol, blac...
17.04.2024
285-441 - Finger guard, touchproof cover protects unused conductor entries ...
17.04.2024
285-442 - Adaptor, gray
17.04.2024
285-447 - Power tap, for 50 mm² high-current tbs, Module width 16 mm
17.04.2024
285-448 - Fixing element, for 50 mm² high-current terminal blocks
17.04.2024
285-449 - Protective warning marker
17.04.2024
285-450 - Jumper, insulated
17.04.2024
285-495 - Jumper, insulated
17.04.2024
285-601 - 2-conductor through terminal block, 35 mm², lateral marker slots,...
16.05.2024
285-607 - 2-conductor ground terminal block, 35 mm², lateral marker slots, ...
16.05.2024
285-635 - 2-conductor through terminal block, 35 mm², with integrated end p...
16.05.2024
285-637 - 2-conductor ground terminal block, 35 mm², with integrated end pl...
16.05.2024
285-935 - 2-conductor through terminal block, 35 mm², suitable for Ex e II ...
16.05.2024
285-950 - 2-conductor through terminal block, 50 mm², suitable for Ex e II ...
16.05.2024
285-995 - 2-conductor through terminal block, 95 mm², suitable for Ex e II ...
16.05.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진