您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 2002
WAGO
PG 22 - TOPJOB S Rail mounted terminal blocks
Powered by
CAD模型選擇
2002-1091 - End plate for fuse terminal blocks, 2 mm thick
16.05.2024
2002-115 - Protective warning marker with high voltage symbol,black for 5 t...
16.05.2024
2002-1201 - 2-conductor through terminal block, 2.5 mm², suitable for Ex e ...
16.05.2024
2002-1201/K999-9999 - 2-conductor through terminal block, 2.5 mm², suitable...
16.05.2024
2002-1207 - 2-conductor ground terminal block, 2.5 mm², suitable for Ex e I...
16.05.2024
2002-1208 - 2-conductor shield terminal block, 2.5 mm², side and center mar...
16.05.2024
2002-121 - TWO-WAY MARKING ADAPTER movable
16.05.2024
2002-1211/1000-410 - 2-conductor diode terminal block CENTRE MARKING WITH D...
16.05.2024
2002-1291 - End and intermediate plate, 0.8 mm thick
16.05.2024
2002-1293 - Separator plate, 2 mm thick, oversized
16.05.2024
2002-1301 - 3-conductor through terminal block, 2.5 mm², suitable for Ex e ...
16.05.2024
2002-1301/K999-9999 - 3-conductor through terminal block, 2.5 mm², suitable...
16.05.2024
2002-1307 - 3-conductor ground terminal block, 2.5 mm², suitable for Ex e I...
16.05.2024
2002-1308 - 3-conductor shield terminal block, 2.5 mm², side and center mar...
16.05.2024
2002-131 - THREE-WAY MARKING ADAPTER movable
16.05.2024
2002-1311/1000-410 - 3-CONDUCTOR DIODE TERMINAL BLOCK CENTRE MARKING WITH D...
16.05.2024
2002-1321/1000-434 - 3-conductor led terminal block CENTRE MARKING DC 24 V ...
16.05.2024
2002-1391 - End and intermediate plate, 0.8 mm thick
16.05.2024
2002-1393 - Separator plate, 2 mm thick, oversized
16.05.2024
2002-1401 - 4-conductor through terminal block, 2.5 mm², suitable for Ex e ...
16.05.2024
2002-1401/k999-9999 - 4-conductor through terminal block, 2.5 mm², suitable...
16.05.2024
2002-1407 - 4-conductor ground terminal block, 2.5 mm², suitable for Ex e I...
16.05.2024
2002-1408 - 4-conductor shield terminal block, 2.5 mm², side and center mar...
16.05.2024
2002-1411/1000-410 - 4-CONDUCTOR DIODE TERMINAL BLOCK CENTRE MARKING WITH D...
16.05.2024
2002-1421/1000-434 - 4-conductor led terminal block CENTRE MARKING DC 24 V ...
16.05.2024
2002-1441 - Double potential terminal block, 2.5 mm², with double, center m...
16.05.2024
2002-1491 - End and intermediate plate, 0.8 mm thick
16.05.2024
2002-1493 - Separator plate, 2 mm thick, oversized
16.05.2024
2002-1549 - 2-conductor carrier terminal block, for DIN-rail 35 x 15 and 35...
16.05.2024
2002-1568 - 2-conductor carrier terminal block, for DIN-rail 35 x 15 and 35...
16.05.2024
2002-1591 - End plate, 1 mm thick
16.05.2024
2002-1593 - Separator plate, 1 mm thick
16.05.2024
2002-160 - Adaptor
16.05.2024
2002-1601 - 2-conductor through terminal block, 2.5 mm², with test option, ...
16.05.2024
2002-161 - Marker carrier for 2002 series jumper slots 5 mm wide
16.05.2024
2002-1611 - FUSED DISCONNECT TERMINAL BLOCK WITHPIVOTABLE FUSE HOLDER for m...
16.05.2024
2002-1611/1000-541 - FUSED DISCONNECT TERMINAL BLOCK WITHPIVOTABLE FUSE HOL...
16.05.2024
2002-1611/1000-542 - FUSED DISCONNECT TERMINAL BLOCK WITHPIVOTABLE FUSE HOL...
16.05.2024
2002-1611/1000-836 - FUSED DISCONNECT TERMINAL BLOCK WITHPIVOTABLE FUSE HOL...
16.05.2024
2002-1611/1000-867 - 2-conductor fuse disconnect terminal block with pivoti...
16.05.2024
2002-1661 - 2-CONDUCTOR CARRIER TERMINAL BLOCK CENTRE-/ LATERAL MARKING for...
16.05.2024
2002-1661/099-000 - 2-conductor carrier terminal block, for DIN-rail 35 x 1...
16.05.2024
2002-1671 - 2-CONDUCTOR ISOLATING AND TEST TERMINAL WITH TESTING FACILITY D...
16.05.2024
2002-1671/401-000 - 2-CONDUCTOR ISOLATING AND TEST TERMINAL WITH TESTING FA...
16.05.2024
2002-1681 - 2-conductor fuse terminal block for blade-type fuses acc. to DI...
16.05.2024
2002-1691 - End and intermediate plate, 1 mm thick
16.05.2024
2002-1701 - 3-conductor through terminal block, 2.5 mm², with test option, ...
16.05.2024
2002-1707 - 3-conductor ground terminal block, 2.5 mm², suitable for Ex e I...
16.05.2024
2002-171 - Insulation stop 0.25 - 0.5 mm² 5 pieces / strip
16.05.2024
2002-1711 - 3-conductor fuse disconnect terminal block with pivoting fuse h...
16.05.2024
2002-1711/1000-541 - 3-conductor fuse disconnect terminal block with pivoti...
16.05.2024
2002-1711/1000-542 - 3-conductor fuse disconnect terminal block with pivoti...
16.05.2024
2002-1711/1000-836 - 3-conductor fuse disconnect terminal block with pivoti...
16.05.2024
2002-1711/1000-867 - 3-conductor fuse disconnect terminal block with pivoti...
16.05.2024
2002-172 - Insulation stop 0.75 - 1 mm² 5 pieces / strip
16.05.2024
2002-1761 - 3-conductor carrier terminal block
16.05.2024
2002-1771 - 3-conductor disconnect/test terminal block with test option ora...
16.05.2024
2002-1771/401-000 - 3-conductor disconnect/test terminal block with mechani...
16.05.2024
2002-1781 - 3-conductor fuse terminal block with test option for blade-styl...
16.05.2024
2002-1791 - End and intermediate plate, 1 mm thick
16.05.2024
2002-1801 - 4-conductor through terminal block, 2.5 mm², with test option, ...
16.05.2024
2002-1811 - 4-conductor fused disconnect terminal block with pivoting fuse ...
16.05.2024
2002-1811/1000-541 - 4-conductor fused disconnect terminal block with pivot...
16.05.2024
2002-1811/1000-542 - 4-conductor fused disconnect terminal block with pivot...
16.05.2024
2002-1811/1000-836 - 4-conductor fused disconnect terminal block with pivot...
16.05.2024
2002-1811/1000-867 - 4-conductor fuse disconnect terminal block with pivoti...
16.05.2024
2002-1861 - 4-CONDUCTOR CARRIER TERMINAL BLOCK CENTRE-/ LATERAL MARKING for...
16.05.2024
2002-1871 - 4-CONDUCTOR ISOLATING AND TEST TERMINAL WITH TESTING FACILITY D...
16.05.2024
2002-1871/401-000 - 4-CONDUCTOR ISOLATING AND TEST TERMINAL WITH TESTING FA...
16.05.2024
2002-1881 - 4-conductor fuse terminal block for blade-type fuses acc. to DI...
16.05.2024
2002-1891 - End and intermediate plate, 1 mm thick
16.05.2024
2002-1901 - 2-conductor through terminal block, 2.5 mm², with test option, ...
16.05.2024
2002-1907 - 2-conductor ground terminal block, 2.5 mm², suitable for Ex e I...
16.05.2024
2002-191 - Cap plug for wire insertion and actuating opening
16.05.2024
2002-1911 - 2-conductor fuse disconnect terminal block with pivoting fuse h...
16.05.2024
2002-1911/1000-541 - 2-conductor fuse disconnect terminal block with pivoti...
16.05.2024
2002-1911/1000-542 - 2-conductor fuse disconnect terminal block with pivoti...
16.05.2024
2002-1911/1000-836 - 2-conductor fuse disconnect terminal block with pivoti...
16.05.2024
2002-1911/1000-867 - 2-conductor fuse disconnect terminal block with pivoti...
16.05.2024
2002-1961 - 2-Conductor carrier terminal block With additional jumpering
16.05.2024
2002-1971 - 2-conductor disconnect/test terminal block with test option ora...
16.05.2024
2002-1971/401-000 - 2-conductor disconnect/test terminal block with mechani...
16.05.2024
2002-1981 - 2-Conductor fuse terminal block for blade-type fuses with addit...
16.05.2024
2002-1981/1000-413 - 2-Conductor fuse terminal block formini-automotive bla...
16.05.2024
2002-1981/1000-414 - 2-Conductor fuse terminal block formini-automotive bla...
16.05.2024
2002-1981/1000-429 - 2-Conductor fuse terminal block formini-automotive bla...
16.05.2024
2002-1991 - End and intermediate plate, 1 mm thick
16.05.2024
2002-2201 - Double-deck terminal block, Through/through terminal block, L/L...
16.05.2024
2002-2201/0099-000 - Double-deck terminal block, Through/through terminal b...
16.05.2024
2002-2201/097-000 - Double-deck terminal block, gray separator, L, oversize...
16.05.2024
2002-2201/098-000 - Double-deck terminal block, orange separator, L, oversi...
16.05.2024
2002-2202 - Double-deck terminal block, Through/through terminal block, N/L...
16.05.2024
2002-2202/0099-000 - Double-deck terminal block, Through/through terminal b...
16.05.2024
2002-2203 - Double-deck terminal block, Through/through terminal block, L/N...
16.05.2024
2002-2203/0099-000 - Double-deck terminal block, Through/through terminal b...
16.05.2024
2002-2204 - Double-deck terminal block, Through/through terminal block, N/N...
16.05.2024
2002-2204/099-000 - Double-deck terminal block, Through/through terminal bl...
16.05.2024
2002-2206 - Double-deck terminal block, Through/through terminal block, N/L...
16.05.2024
2002-2207 - Double-deck terminal block, 4-conductor ground terminal block, ...
16.05.2024
2002-2207/099-000 - Double-deck terminal block, 4-conductor ground terminal...
16.05.2024
2002-2208 - Double-deck terminal block, 4-conductor through terminal block,...
16.05.2024
2002-2208/099-000 - Double-deck terminal block, 4-conductor through termina...
16.05.2024
2002-2209 - Double-deck terminal block, 4-conductor through terminal block,...
16.05.2024
2002-2209/099-000 - Double-deck terminal block, 4-conductor through termina...
16.05.2024
2002-2211/1000-410 - DOUBLE DECK DIODE TERMINAL BLOCK CENTRE MARKING WITH D...
16.05.2024
2002-2213/1000-487 - DOUBLE DECK DIODE TERMINAL BLOCK CENTRE MARKING WITH 2...
16.05.2024
2002-2214/1000-489 - DOUBLE DECK DIODE TERMINAL BLOCK CENTRE MARKING WITH 2...
16.05.2024
2002-2214/1000-492 - DOUBLE DECK DIODE TERMINAL BLOCK CENTRE MARKING WITH 2...
16.05.2024
2002-2217 - Double-deck terminal block, Ground conductor/through terminal b...
16.05.2024
2002-2217/099-000 - Double-deck terminal block, Ground conductor/through te...
16.05.2024
2002-2218 - Double-deck terminal block, Shield/through terminal block, Shie...
16.05.2024
2002-2218/099-000 - Double-deck terminal block, Shield/through terminal blo...
16.05.2024
2002-2221/1000-434 - DOUBLE DECK LED TERMINAL BLOCK CENTRE MARKING DC 24 V ...
16.05.2024
2002-2227 - Double-deck terminal block, Ground conductor/through terminal b...
16.05.2024
2002-2227/099-000 - Double-deck terminal block, Ground conductor/through te...
16.05.2024
2002-2228 - Double-deck terminal block, Shield/through terminal block, Shie...
16.05.2024
2002-2228/099-000 - Double-deck terminal block, Shield/through terminal blo...
16.05.2024
2002-2231 - Double-deck terminal block, Through/through terminal block, L/L...
16.05.2024
2002-2231/099-000 - Double-deck terminal block, Through/through terminal bl...
16.05.2024
2002-2232 - Double-deck terminal block, Through/through terminal block, N/L...
16.05.2024
2002-2232/099-000 - Double-deck terminal block, Through/through terminal bl...
16.05.2024
2002-2233 - Double-deck terminal block, Through/through terminal block, L/N...
16.05.2024
2002-2233/099-000 - Double-deck terminal block, Through/through terminal bl...
16.05.2024
2002-2234 - Double-deck terminal block, Through/through terminal block, N/N...
16.05.2024
2002-2234/099-000 - Double-deck terminal block, Through/through terminal bl...
16.05.2024
2002-2237 - Double-deck terminal block, 4-conductor ground terminal block, ...
16.05.2024
2002-2237/099-000 - Double-deck terminal block, 4-conductor ground terminal...
16.05.2024
2002-2238 - Double-deck terminal block, 4-conductor through terminal block,...
16.05.2024
2002-2238/099-000 - Double-deck terminal block, 4-conductor through termina...
16.05.2024
2002-2239 - Double-deck terminal block, 4-conductor through terminal block,...
16.05.2024
2002-2239/099-000 - Double-deck terminal block, 4-conductor through termina...
16.05.2024
2002-2247 - Double-deck terminal block, Ground conductor/through terminal b...
16.05.2024
2002-2247/099-000 - Double-deck terminal block, Ground conductor/through te...
16.05.2024
2002-2248 - Double-deck terminal block, Shield/through terminal block, Shie...
16.05.2024
2002-2248/099-000 - Double-deck terminal block, Shield/through terminal blo...
16.05.2024
2002-2257 - Double-deck terminal block, Ground conductor/through terminal b...
16.05.2024
2002-2257/099-000 - Double-deck terminal block, Ground conductor/through te...
16.05.2024
2002-2258 - Double-deck terminal block, Shield/through terminal block, Shie...
16.05.2024
2002-2258/099-000 - Double-deck terminal block, Shield/through terminal blo...
16.05.2024
2002-2291 - End and intermediate plate, 0.8 mm thick
16.05.2024
2002-2295 - Separator plate, oversized upper deck, snap-fit type, 2 mm thic...
16.05.2024
2002-2401 - 4-conductor double deck terminal block, Through/through termina...
16.05.2024
2002-2402 - 4-conductor double deck terminal block, Through/through termina...
16.05.2024
2002-2403 - 4-conductor double deck terminal block, Through/through termina...
16.05.2024
2002-2404 - 4-conductor double deck terminal block, Through/through termina...
16.05.2024
2002-2407 - 4-conductor double deck terminal block, 8-conductor ground term...
16.05.2024
2002-2408 - 4-conductor double deck terminal block, 8-conductor through ter...
16.05.2024
2002-2409 - 4-conductor double deck terminal block, 8-conductor through ter...
16.05.2024
2002-2417 - 4-conductor double deck terminal block, Ground conductor/throug...
16.05.2024
2002-2418 - 4-conductor double deck terminal block, Shield/through terminal...
16.05.2024
2002-2427 - 4-conductor double deck terminal block, Ground conductor/throug...
16.05.2024
2002-2428 - 4-conductor double deck terminal block, Shield/through terminal...
16.05.2024
2002-2431 - 4-conductor double deck terminal block, Through/through termina...
16.05.2024
2002-2432 - 4-conductor double deck terminal block, Through/through termina...
16.05.2024
2002-2433 - 4-conductor double deck terminal block, Through/through termina...
16.05.2024
2002-2434 - 4-conductor double deck terminal block, Through/through termina...
16.05.2024
2002-2437 - 4-conductor double deck terminal block, 8-conductor ground term...
16.05.2024
2002-2438 - 4-conductor double deck terminal block, 8-conductor through ter...
16.05.2024
2002-2439 - 4-conductor double deck terminal block, 8-conductor through ter...
16.05.2024
2002-2447 - 4-conductor double deck terminal block, Ground conductor/throug...
16.05.2024
2002-2448 - 4-conductor double deck terminal block, Shield/through terminal...
16.05.2024
2002-2457 - 4-conductor double deck terminal block, Ground conductor/throug...
16.05.2024
2002-2458 - 4-conductor double deck terminal block, Shield/through terminal...
16.05.2024
2002-2491 - End and intermediate plate, 0.8 mm thick
16.05.2024
2002-260 - Description
16.05.2024
2002-2602 - Double-deck terminal block, Through/through terminal block, sam...
16.05.2024
2002-2603 - Double-deck terminal block, Through/through terminal block, sam...
16.05.2024
2002-2604 - Double-deck terminal block, Through/through terminal block, sam...
16.05.2024
2002-2607 - Double-deck terminal block, 4-conductor ground terminal block, ...
16.05.2024
2002-2608 - Double-deck terminal block, 4-conductor through terminal block,...
16.05.2024
2002-2609 - Double-deck terminal block, 4-conductor through terminal block,...
16.05.2024
2002-2611 - Double-deck fuse terminal block, with pivoting fuse holder, Thr...
16.05.2024
2002-2611/1000-541 - Double-deck fuse terminal block, with pivoting fuse ho...
16.05.2024
2002-2611/1000-542 - Double-deck fuse terminal block, with pivoting fuse ho...
16.05.2024
2002-2611/1000-836 - Double-deck fuse terminal block, with pivoting fuse ho...
16.05.2024
2002-2611/1000-867 - Double-deck fuse terminal block, with pivoting fuse ho...
16.05.2024
2002-2612 - Double-deck fuse terminal block, with pivoting fuse holder, Thr...
16.05.2024
2002-2647 - Double-deck terminal block, Ground conductor/through terminal b...
16.05.2024
2002-2657 - Double-deck terminal block, Ground conductor/through terminal b...
16.05.2024
2002-2661 - Double-deck carrier terminal block Upper-deck base
16.05.2024
2002-2667 - Double-deck carrier terminal block Upper-deck base
16.05.2024
2002-2671 - Double-deck disconnect terminal block with pivoting knife disco...
16.05.2024
2002-2678 - Double-deck disconnect terminal block, with pivoting knife disc...
16.05.2024
2002-2691 - End and intermediate plate, 1 mm thick
16.05.2024
2002-2701 - Double-deck terminal block, Through/through terminal block, L/L...
16.05.2024
2002-2702 - Double-deck terminal block, Through/through terminal block, N/L...
16.05.2024
2002-2703 - Double-deck terminal block, Through/through terminal block, L/N...
16.05.2024
2002-2704 - Double-deck terminal block, Through/through terminal block, N/N...
16.05.2024
2002-2707 - Double-deck terminal block, 4-conductor ground terminal block, ...
16.05.2024
2002-2707/999-950 - Double-deck terminal block, 4-conductor ground terminal...
16.05.2024
2002-2708 - Double-deck terminal block, 4-conductor through terminal block,...
16.05.2024
2002-2709 - Double-deck terminal block, 4-conductor through terminal block,...
16.05.2024
2002-2717 - Double-deck terminal block, Ground conductor/through terminal b...
16.05.2024
2002-2727 - Double-deck terminal block, Ground conductor/through terminal b...
16.05.2024
2002-2731 - Double-deck terminal block, Through/through terminal block, L/L...
16.05.2024
2002-2791 - End plate, 0.8 mm thick
16.05.2024
2002-2901 - Double-deck terminal block, 4-conductor through terminal block,...
16.05.2024
2002-2941 - Double-deck carrier terminal block with pivoting knife disconne...
16.05.2024
2002-2951 - Double deck double disconnect terminal block with 2 movable kni...
16.05.2024
2002-2958 - Double deck double disconnect terminal block with 2 movable kni...
16.05.2024
2002-2961 - Double-deck carrier terminal block with pivoting knife disconne...
16.05.2024
2002-2971 - Double deck disconnect terminal block Housing color: gray LATER...
16.05.2024
2002-2991 - End and intermediate plate, 1 mm thick
16.05.2024
2002-3201 - Triple-deck terminal block, Through/through/through terminal bl...
16.05.2024
2002-3203 - Triple-deck terminal block, Through/through/through terminal bl...
16.05.2024
2002-3204 - Triple-deck terminal block, Through/through/through terminal bl...
16.05.2024
2002-3207 - Triple-deck terminal block, 6-conductor ground terminal block, ...
16.05.2024
2002-3208 - Triple-deck terminal block, 6-conductor through terminal block,...
16.05.2024
2002-3209 - Triple-deck terminal block, 6-conductor through terminal block,...
16.05.2024
2002-3211/1000-410 - TRIPLE DECK DIODE TERMINAL BLOCK CENTRE MARKING WITH D...
16.05.2024
2002-3211/1000-676 - TRIPLE DECK DIODE TERMINAL BLOCK CENTRE MARKING WITH D...
16.05.2024
2002-3212/1000-673 - TRIPLE DECK DIODE TERMINAL BLOCK CENTRE MARKING WITH 3...
16.05.2024
2002-3217 - Triple-deck terminal block, Ground conductor/through/through te...
16.05.2024
2002-3218 - Triple-deck terminal block, Shield/through/through terminal blo...
16.05.2024
2002-3221/1000-434 - TRIPLE DECK LED TERMINAL BLOCK CENTRE MARKING DC 24 V ...
16.05.2024
2002-3227 - Triple-deck terminal block, Ground conductor/through/through te...
16.05.2024
2002-3228 - Triple-deck terminal block, Shield/through/through terminal blo...
16.05.2024
2002-3231 - Triple-deck terminal block, Through/through/through terminal bl...
16.05.2024
2002-3233 - Triple-deck terminal block, Through/through/through terminal bl...
16.05.2024
2002-3234 - Triple-deck terminal block, Through/through/through terminal bl...
16.05.2024
2002-3237 - Triple-deck terminal block, 6-conductor ground terminal block, ...
16.05.2024
2002-3238 - Triple-deck terminal block, 6-conductor through terminal block,...
16.05.2024
2002-3239 - Triple-deck terminal block, 6-conductor through terminal block,...
16.05.2024
2002-3247 - Triple-deck terminal block, Ground conductor/through/through te...
16.05.2024
2002-3248 - Triple-deck terminal block, Shield/through/through terminal blo...
16.05.2024
2002-3257 - Triple-deck terminal block, Ground conductor/through/through te...
16.05.2024
2002-3258 - Triple-deck terminal block, Shield/through/through terminal blo...
16.05.2024
2002-3291 - End and intermediate plate, 0.8 mm thick
16.05.2024
2002-400 - Adjacent jumper for continuous commoning insulated 2-way
16.05.2024
2002-401 - Disconnect plug for carrier terminal blocks, for using a recepta...
16.05.2024
2002-402 to 2002-410 - PUSH-IN TYPE JUMPER BARS NOMINAL CURRENT 25 A
16.05.2024
2002-405/011-000 - Star point jumper insulated 1-3-5 IN = IN terminal block
16.05.2024
2002-406/020-000 - Delta jumper insulated 1-2 3-4 5-6 IN = IN terminal bloc...
16.05.2024
2002-4101 - Quadruple-deck rail-mounted terminal block, Rail-mounted termin...
16.05.2024
2002-4111 - Quadruple-deck rail-mounted terminal block, Rail-mounted termin...
16.05.2024
2002-4127 - Quadruple-deck rail-mounted terminal block, Rail-mounted termin...
16.05.2024
2002-413 - Continuous jumper, 3-way, insulated
14.07.2023
2002-4131 - Quadruple-deck rail-mounted terminal block, Rail-mounted termin...
16.05.2024
2002-4141 - Quadruple-deck rail-mounted terminal block, Rail-mounted termin...
16.05.2024
2002-415 - Continuous jumper, 5-way, insulated
14.07.2023
2002-4157 - Quadruple-deck rail-mounted terminal block, Rail-mounted termin...
16.05.2024
2002-4191 - End and intermediate plate, 1 mm thick
16.05.2024
2002-423 - Adjacent jumper for continuous commoning insulated from 1 to 3
16.05.2024
2002-424 - Continuous jumper, from 1 to 4, insulated
14.07.2023
2002-433 to 2002-440 - PUSH-IN TYPE JUMPER BARS NOMINAL CURRENT 25 A
16.05.2024
2002-472 to 2002-482 - STAGGERED JUMPER NOMINAL CURRENT 25 A INSULATED
16.05.2024
2002-473/011-000 to 2002-481/011-000 - Ready-made staggered jumper with con...
16.05.2024
2002-492 - Double-deck vertical jumper insulated
16.05.2024
2002-493 - Triple-deck vertical jumper insulated
16.05.2024
2002-511 - Modular TOPJOB®S plug connector 1 POLE MODULAR
16.05.2024
2002-541 - End plate for modular TOPJOB®s connectors 1.5 mm / 0.059 in thic...
16.05.2024
2002-549 - Blind module modular for jumper contact slot 1 pole
16.05.2024
2002-552 to 2002-560 - TOPJOB®S connector strip modular
16.05.2024
2002-611 - TOPJOB®S L-type test plug module modular 1-pole
16.05.2024
2002-6301 - 3-conductor through terminal block, 2.5 mm², suitable for Ex e ...
16.05.2024
2002-6307 - 3-conductor ground terminal block, 2.5 mm², suitable for Ex e I...
16.05.2024
2002-6308 - 3-conductor shield terminal block, 2.5 mm², side and center mar...
16.05.2024
2002-6391 - End and intermediate plate, 0.8 mm thick
16.05.2024
2002-6401 - 4-conductor through terminal block, 2.5 mm², suitable for Ex e ...
16.05.2024
2002-6407 - 4-conductor ground terminal block, 2.5 mm², suitable for Ex e I...
16.05.2024
2002-641 - End plate, for modular TOPJOB®S test plug module
14.07.2023
2002-649 - TOPJOB®S L-type spacer module modular e.g., for bridging commone...
16.05.2024
2002-7111 - 1-Conductor power distribution disconnect terminal block
16.05.2024
2002-7114 - 1-Conductor n-disconnect terminal block
16.05.2024
2002-7192 - End and intermediate plate, 0.8 mm thick
16.05.2024
2002-7211 - 1-Conductor power distribution disconnect terminal block
16.05.2024
2002-7214 - 2-Conductor n-disconnect terminal block
16.05.2024
2002-7292 - End and intermediate plate, 0.8 mm thick
16.05.2024
2002-800 - Empty component plug housing 5.2 mm width 2 pole type 1
16.05.2024
2002-800/1000-410 - Diode Module with diode 1 N 4007 5.2 mm width
16.05.2024
2002-800/1000-411 - DIODE MODULE WITH DIODE 1 N 4007 5.2 MM WIDTH
16.05.2024
2002-800/1000-541 - LED module with red led 5.2 mm wide
16.05.2024
2002-810 - Empty component plug housing 10.4 mm width 2 pole type 2
16.05.2024
2002-820 - Empty component plug housing 10.4 mm width 4 pole type 3
16.05.2024
2002-880 - EMPTY COMPONENT PLUG HOUSING 10.4 MM WIDTH
16.05.2024
2002-880/1000-411 - DIODE MODULE WITH DIODE 1 N 4007 10.4 MM WIDTH
16.05.2024
2002-880/1000-541 - LED module with red led 10.4 mm wide
16.05.2024
2002-991 - End plate for fuse terminal blocks, 2 mm thick
16.05.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎