카탈로그: Lechler
생성됨: 10.07.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Lechler
Series 05C - Adapter HygienicFit
Lechler
Tank cleaning nozzles
Rotating
Acessories
Powered by
CAD모델 선택
{lechler/tankreinigungsduesen/rotierend/zubehoer/05c.prj},{NB=LECHLER_05C.350.1Y.AK.15},{TYPE=05C.350.1Y.AK.15},{MAT=1.4404},{AN=G 3/4 A},{NDM=26.441},{L1=55},{L1I=2.17},{L2=37.8},{L2I=1.49},{L3=21},{L3I=0.83},{D=33.5},{DI=1.32},{AD=35.00},{ADI=1.38},{ID=32.0},{IDI=1.26},{RN=DIN EN 10357 series A},{TYPE2=05C.000.E9.AK.00},{VERS=3},{VERS2=5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
TYPE
Type
ⁿ/ₐ
MAT
Material No.
ⁿ/ₐ
AN
Connection thread ISO 228
ⁿ/ₐ
L1
[mm]
L1I
[인치]
L2
[mm]
L2I
[인치]
L3
[mm]
L3I
[인치]
D
Diameter
[mm]
DI
Diameter
[인치]
AD
Outer diameter
[mm]
ADI
Outer diameter
[인치]
ID
Inside diameter
[mm]
IDI
Inside diameter
[인치]
RN
Pipe standard
ⁿ/ₐ
TYPE2
Spare parts set O-ring EPDM
ⁿ/ₐ
LECHLER_05C.190.1Y.AE.16
05C.190.1Y.AE.16
1.4404
G 3/8 A
48
1.89
35.7
1.41
18
0.71
21.5
0.85
19.05
0.75
15.8
0.62
DIN EN 10357 series D
05C.000.E9.AE.00
LECHLER_05C.230.1Y.AE.15
05C.230.1Y.AE.15
1.4404
G 3/8 A
48
1.89
35.7
1.41
18
0.71
21.5
0.85
23.00
0.91
20.0
0.79
DIN EN 10357 series A
05C.000.E9.AE.00
LECHLER_05C.250.1Y.AE.12
05C.250.1Y.AE.12
1.4404
G 3/8 A
48
1.89
35.7
1.41
17
0.67
21.5
0.85
25.00
0.98
22.6
"22
DIN EN 10357 series D
05C.000.E9.AE.00
LECHLER_05C.250.1Y.AG.12
05C.250.1Y.AG.12
1.4404
G 1/2 A
56
2.2
39.0
1.54
18
0.71
31.0
1.22
25.00
0.98
22.6
0.89
DIN EN 10357 series D
05C.000.E9.AG.00
LECHLER_05C.350.1Y.AK.15
05C.350.1Y.AK.15
1.4404
G 3/4 A
55
2.17
37.8
1.49
21
0.83
33.5
1.32
35.00
1.38
32.0
1.26
DIN EN 10357 series A
05C.000.E9.AK.00
LECHLER_05C.380.1Y.AK.12
05C.380.1Y.AK.12
1.4404
G 3/4 A
55
2.17
37.8
1.49
18
0.71
33.5
1.32
38.00
1.5
35.6
1.4
ISO 2037
05C.000.E9.AK.00
LECHLER_05C.381.1Y.AK.15
05C.381.1Y.AK.15
1.4404
G 3/4 A
55
2.17
37.8
1.49
18
0.71
33.5
1.32
38.10
1.5
35.1
1.39
DIN EN 10357 series D
05C.000.E9.AK.00
LECHLER_05C.381.1Y.AM.16
05C.381.1Y.AM.16
1.4404
G 1 A
59
2.32
39.0
1.54
23
0.91
40.5
1.59
38.10
1.5
34.9
1.37
DIN EN 10357 series D
05C.000.E9.AM.00
LECHLER_05C.508.1Y.AP.15
05C.508.1Y.AP.15
1.4404
G 1 1/4 A
57
2.24
38.0
1.5
22
0.87
49.4
1.94
50.80
2
47.8
1.88
DIN EN 10357 series D
05C.000.E9.AP.00
LECHLER_05C.635.1Y.AR.16
05C.635.1Y.AR.16
1.4404
G 1 1/2 A
63
2.48
44.0
1.73
22
0.87
56.0
2.2
63.50
2.5
60.3
2.37
DIN EN 10357 series D
05C.000.E9.AR.00
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D