Serie STECKO® - Blind plug nuts
KVT Fastening
FASTEKS®KLIPKO, STECKO, NILKO Fasteners
Serie STECKO®
Powered by
CAD模型選擇
{kvt/schnellbefestiger/stecko/serie_stecko.prj},{NB=KVT CV 4829HG(0.70)},{GW=M5},{NDM=5.000},{BZC=CV 4829HG},{FORM=0},{W=Stahl verzinkt, weiße Dickschichtpassivierung CR3},{SD=8.4},{LOCH=8.5},{K=0.7},{D=10.0},{S=0.5},{L=11.0},{Y=9 + X},{PMIN=0.7},{PMAX=3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
GW
Thread
ⁿ/ₐ
W
Material
ⁿ/ₐ
SD
[mm]
LOCH
Hole diameter +0.1/-0
[mm]
D
ca.
[mm]
S
[mm]
L
± 0.40
[mm]
Y
min.
[mm]
KVT CV 4822HG
M4
Galvanized steel, white T...
7.1
7.2
8.5
0.5
9.2
7 + X
KVT CV 4824HG
M4
Galvanized steel, white T...
9.9
10.1
11.5
0.6
13.0
10 + X
KVT CV 4829HG
M5
Galvanized steel, white T...
8.4
8.5
10.0
0.5
11.0
9 + X
KVT CV 4829EK
M5
Stahl Zink-Nickel, farblo...
8.4
8.5
10.0
0.5
11.0
9 + X
KVT CV 4825HG
M5
Galvanized steel, white T...
9.9
10.1
11.5
0.6
13.0
10 + X
KVT CV 4826HG
M6
Galvanized steel, white T...
9.9
10.1
11.5
0.6
13.0
10 + X
KVT CV 4828HG
M8
Galvanized steel, white T...
12.8
13.2
15.5
1.0
18.2
15 + X
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D