Self control valve Pressure reducing type ANSI Socket end
ASAHI YUKIZAI CORPORATION
Manual valves
Adjustment valves
Self Control Valve
ANSI
Powered by
CAD模型選擇
{asahi/av_valve/adjustment_valves/salf_conv/ansi/scvp_reducing_socket_asmtab.prj},{NB=VPR2TUESA25},{CNSORDERNO=VPR2TUESA25},{STD=ANSI},{NDMM=25},{NDINCH=1},{MD=25},{D1=70},{H=137},{H1=46},{A=100},{MD1=33.65},{MD1C=33.27},{ML=28.58},{L=260},{ORING=G-30},{CD1=8.500},{CD2=5.979},{PPATH=../../../jis/self_control_valve_pressure/pressure_reducing_type_sa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal Diameter
[mm]
NDINCH
Nominal Diameter
[Inch]
MD
d
[mm]
D1
[mm]
H
[mm]
H1
[mm]
A
[mm]
MD1
d1
[mm]
MD1C
d1'
[mm]
ML
l
[mm]
L
[mm]
VPR2TUESA15
VPR2TUESA15
ANSI
15
1/2
15
48
111
35
90
21.54
21.23
22.22
190
VPR2TUESA20
VPR2TUESA20
ANSI
20
3/4
20
60
137
46
100
26.87
26.57
25.40
249
VPR2TUESA25
VPR2TUESA25
ANSI
25
1
25
70
137
46
100
33.65
33.27
28.58
260
VPR2TUESA32
VPR2TUESA32
ANSI
32
11/4
31
82
168
65
115
42.42
42.04
31.75
320
VPR2TUESA40
VPR2TUESA40
ANSI
40
11/2
40
100
168
65
115
45.56
48.11
34.93
351
VPR2TUESA50
VPR2TUESA50
ANSI
50
2
51
106
207
69
125
60.63
60.17
38.10
370
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D