Self control valve Pressure reducing type ANSI Class 150 Flanged end
ASAHI YUKIZAI CORPORATION
Manual valves
Adjustment valves
Self Control Valve
ANSI
Powered by
CAD模型選擇
{asahi/av_valve/adjustment_valves/salf_conv/ansi/scvp_reducing_flange_asmtab.prj},{NB=VPR2TUEFA25},{CNSORDERNO=VPR2TUEFA25},{STD=ANSI},{NDMM=25},{NDINCH=1},{MD=25},{D1=70},{H=137},{H1=46},{A=100},{D=108},{C=79.5},{MN=4},{MH=16},{L=302},{MT=14},{ORING=G-30},{OPIS=ANSI},{PPATH=../../../jis/self_control_valve_pressure/pressure_reducing_type_f_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal Diameter
[mm]
NDINCH
Nominal Diameter
[Inch]
MD
d
[mm]
D1
[mm]
H
[mm]
H1
[mm]
A
[mm]
D
[mm]
C
[mm]
MN
n
[mm]
MH
Øh
[mm]
L
[mm]
MT
t
[mm]
VPR2TUEFA15
VPR2TUEFA15
ANSI
15
1/2
15
48
111
35
90
89
60.5
4
16
221
12
VPR2TUEFA20
VPR2TUEFA20
ANSI
20
3/4
20
60
137
46
100
98
70.0
4
16
292
14
VPR2TUEFA25
VPR2TUEFA25
ANSI
25
1
25
70
137
46
100
108
79.5
4
16
302
14
VPR2TUEFA32
VPR2TUEFA32
ANSI
32
11/4
31
82
168
65
115
117
89.0
4
16
346
16
VPR2TUEFA40
VPR2TUEFA40
ANSI
40
11/2
40
100
168
65
115
127
98.5
4
16
379
16
VPR2TUEFA50
VPR2TUEFA50
ANSI
50
2
51
106
207
69
125
152
120.5
4
19
395
16
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D