目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCG Trunnion type No. 2 bracket - SCG Series common accessory
CKD
空壓氣缸
一般型氣缸
拉桿型氣缸 SCG
SCG-O-複動/低速型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/scg_series/scg-o/scg_trunnion_bracket_b4.prj},{NB=SCG-B4-40},{TYPE=SCG-B4-40},{BORE=40, 50},{GB=9.0},{GC=18},{GD=17},{GE=60},{GF=30},{GH=45},{GK=80},{GL=60},{GT=12},{GV=11},{TD=16},{WEIGHT=0.43},{L1X=40.000},{H1X=8.000},{L2X=35.900},{L3X=13.000},{L5X=4.000},{BORE1X=40.000},{BORE2X=50.000},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYPE
Model no.
ⁿ/ₐ
BORE
Applicable bore size
[mm]
GB
[mm]
GC
[mm]
GD
[mm]
GE
[mm]
GF
[mm]
GH
[mm]
GK
[mm]
GL
[mm]
GT
[mm]
GV
[mm]
TD
[mm]
WEIGHT
[kg]
SCG-B4-32
SCG-B4-32
32
7.0
13
12
47
24
35
62
45
10
9
12
0.20
SCG-B4-40
SCG-B4-40
40, 50
9.0
18
17
60
30
45
80
60
12
11
16
0.43
SCG-B4-63
SCG-B4-63
63, 80
11.0
22
20
80
40
60
100
70
14
13
20
0.87
SCG-B4-100
SCG-B4-100
100
13.5
24
26
100
50
75
120
90
17
16
25
1.75
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D