目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCG Clevis bracket (B2) - SCG Series common accessory
CKD
空壓氣缸
一般型氣缸
拉桿型氣缸 SCG
SCG-O-複動/低速型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/scg_series/scg-o/scg_clevis_bracket_b2.prj},{NB=SCG-B2-50-(1)},{TYPE=SCG-B2-50},{BORE=50},{C=9.0},{CD=14},{CF=30},{CI=17},{CV=40},{CW=20},{D=14},{F=12},{G=6.5},{K=65},{MR=15.0},{SD=46.5},{WEIGHT=0.46},{L1X=17.250},{R1X=8.000},{L2X=5.000},{L3X=40.000},{L4X=30.500},{L5X=11.000},{L7X=4.250},{INFOTEXT=Product Info },{R2X=5.000},{PIN=1},{PINAX=60.000},{PINBX=51.000},{PINCDX=14.000},{PINDX=4.000},{WSHRD1X=30.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
Model no.
ⁿ/ₐ
BORE
Applicable bore size
[mm]
C
[mm]
CD
[mm]
CF
[mm]
CI
[mm]
CV
[mm]
CW
[mm]
D
[mm]
F
[mm]
G
[mm]
K
[mm]
MR
[mm]
SD
[mm]
WEIGHT
[kg]
SCG-B2-32
SCG-B2-32
32
6.6
10
23
13
28
14
11
9
4.5
46
10.5
32.5
0.16
SCG-B2-40
SCG-B2-40
40
6.6
10
23
13
28
14
11
9
4.5
52
11.0
38.0
0.20
SCG-B2-50
SCG-B2-50
50
9.0
14
30
17
40
20
14
12
6.5
65
15.0
46.5
0.46
SCG-B2-63
SCG-B2-63
63
9.0
14
30
17
40
20
14
12
6.5
75
15.0
56.5
0.58
SCG-B2-80
SCG-B2-80
80
11.0
22
42
26
60
30
17
15
8.5
95
23.0
72.0
1.52
SCG-B2-100
SCG-B2-100
100
11.0
22
42
26
60
30
17
15
8.5
114
23.0
89.0
1.91
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D