目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCA2/JSC3 Trunnion type No. 2 bracket - SCA2/JSC3 Series common accessory
CKD
空壓氣缸
一般型氣缸
SELEX氣缸 SCA2
SCA2-G2、G3 - 複動/耐切削液型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/sca2_series/sca2_g2_g3/sca2_trunnion_bracket_b4.prj},{NB=S1-B4-50},{TYPE=S1-B4-50},{BORE=50},{GB=9},{GC=17},{GD=19},{GE=63},{GF=36},{GH=45},{GK=85},{GL=65},{GT=12},{GV=11},{TD=18},{WEIGHT=0.28},{L1X=35.000},{H1X=5.000},{L2X=41.900},{L3X=15.000},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Model no.
ⁿ/ₐ
BORE
Applicable bore size
[mm]
GB
[mm]
GC
[mm]
GD
[mm]
GE
[mm]
GF
[mm]
GH
[mm]
GK
[mm]
GL
[mm]
GT
[mm]
GV
[mm]
TD
[mm]
WEIGHT
[kg]
S1-B4-40
S1-B4-40
40
9
17
19
61
32
45
80
60
12
11
16
0.25
S1-B4-50
S1-B4-50
50
9
17
19
63
36
45
85
65
12
11
18
0.28
S1-B4-63
S1-B4-63
63
11
22
24
80
40
60
100
75
14
13
20
0.52
S1-B4-80
S1-B4-80
80
14
24
26
85
50
60
115
85
14
13
25
0.7
S1-B4-100
S1-B4-100
100
14
24
35
107
64
75
130
100
17
16
35
1.48
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D