카탈로그: RCM
생성됨: 27.11.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
S375.G - Dished washers
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
CLAMPING TOOLS
Powered by
CAD모델 선택
{rcm/sollevamento_staffaggio/elementi_di_staffaggio/s_375_g.prj},{NB=S375.G0016},{CODE=S375.G0016},{D=19.0},{E=45},{H=6},{WEIGHT=56.0},{MAT=Steel class 8.8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
D
[mm]
E
[mm]
H
[mm]
WEIGHT
Weight
[g]
MAT
Material
ⁿ/ₐ
S375.G0006
S375.G0006
7.1
17
4
5.5
Steel class 8.8
S375.G0008
S375.G0008
9.6
23
4
13.0
Steel class 8.8
S375.G0010
S375.G0010
12.0
28
5
19.0
Steel class 8.8
S375.G0012
S375.G0012
14.2
35
5
32.0
Steel class 8.8
S375.G0014
S375.G0014
16.5
40
5
48.0
Steel class 8.8
S375.G0016
S375.G0016
19.0
45
6
56.0
Steel class 8.8
S375.G0020
S375.G0020
23.2
50
8
94.0
Steel class 8.8
S375.G0024
S375.G0024
28.0
60
10
169.0
Steel class 8.8
S375.G0030
S375.G0030
35.0
68
10
218.0
Steel class 8.8
S375.G0036
S375.G0036
42.0
80
12
350.0
Steel class 8.8
S375.G0042
S375.G0042
49.0
100
15
640.0
Steel class 8.8
S375.G0048
S375.G0048
56.0
110
17
830.0
Steel class 8.8
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D