카탈로그: RCM
생성됨: 27.11.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
S362 - Extended nuts for T-slots
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
CLAMPING TOOLS
Powered by
CAD모델 선택
{rcm/sollevamento_staffaggio/elementi_di_staffaggio/s_362.prj},{NB=S362.16018},{CODE=S362.16018},{M=16},{D=17.7},{L=56},{A=28},{B=20},{C=10},{NUT=18},{WEIGHT=170},{MAT=Steel class 8.8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
M
[mm]
D
[mm]
L
[mm]
A
[mm]
B
[mm]
C
[mm]
NUT
Nut
ⁿ/ₐ
WEIGHT
Weight
[g]
MAT
Material
ⁿ/ₐ
S362.06008
S362.06008
6
7.7
26
13
10
5
8
14
Steel class 8.8
S362.08010
S362.08010
8
9.7
30
15
12
6
10
30
Steel class 8.8
S362.10012
S362.10012
10
11.7
36
18
14
7
12
49
Steel class 8.8
S362.12014
S362.12014
12
13.7
44
22
16
8
14
82
Steel class 8.8
S362.14016
S362.14016
14
15.7
50
25
18
9
16
120
Steel class 8.8
S362.16018
S362.16018
16
17.7
56
28
20
10
18
170
Steel class 8.8
S362.18020
S362.18020
18
19.7
64
32
24
12
20
260
Steel class 8.8
S362.20022
S362.20022
20
21.7
70
35
28
14
22
360
Steel class 8.8
S362.22024
S362.22024
22
23.7
80
40
32
16
24
535
Steel class 8.8
S362.24028
S362.24028
24
27.7
88
44
36
18
28
730
Steel class 8.8
S362.27032
S362.27032
27
31.6
100
50
40
20
32
1090
Steel class 8.8
S362.30036
S362.30036
30
35.6
108
54
44
22
36
1390
Steel class 8.8
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D