카탈로그: RCM
생성됨: 27.11.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
S280 - Adjustable clamps with square thread screw
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
CLAMPING TOOLS
Powered by
CAD모델 선택
{rcm/sollevamento_staffaggio/elementi_di_staffaggio/s_280.prj},{NB=S280.18160-15},{CODE=S280.18160},{A=25},{B=50},{L=160},{H=15},{HC=15:70},{C=19},{D=60},{THREAD=30x6},{THNDM=30.000},{THP=6.000},{THH=15},{THL=100},{THA=45.000},{E=15},{F=15},{MAT=Hardened painted steel},{WEIGHT=1640}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
C
[mm]
D
[mm]
THREAD
Thread
ⁿ/ₐ
E
[mm]
F
[mm]
MAT
Material
[mm]
WEIGHT
Weight
[gr]
S280.14100-15
S280.14100
20
40
100
15
40
20x4
12
12
Hardened painted steel
620
S280.14125-15
S280.14125
20
40
125
15
45
20x4
12
12
Hardened painted steel
770
S280.14160-15
S280.14160
20
40
160
15
60
20x4
12
12
Hardened painted steel
950
S280.18125-15
S280.18125
25
50
125
19
45
20x4
15
15
Hardened painted steel
1090
S280.18160-15
S280.18160
25
50
160
19
60
30x6
15
15
Hardened painted steel
1640
S280.18200-15
S280.18200
25
50
200
19
80
30x6
15
15
Hardened painted steel
1970
S280.22160-15
S280.22160
30
60
160
23
60
30x6
15
20
Hardened painted steel
2120
S280.22200-15
S280.22200
30
60
200
23
80
30x6
15
20
Hardened painted steel
2570
S280.26200-15
S280.26200
40
70
200
27
80
30x6
25
23
Hardened painted steel
3700
S280.26250-15
S280.26250
40
70
250
27
100
30x6
25
23
Hardened painted steel
4620
S280.26300-15
S280.26300
40
70
300
27
100
30x6
25
23
Hardened painted steel
5740
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D