카탈로그: RCM
생성됨: 27.11.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
S260 - Cranked clamps
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
CLAMPING TOOLS
Powered by
CAD모델 선택
{rcm/sollevamento_staffaggio/elementi_di_staffaggio/s_260.prj},{NB=S260.18200},{CODE=S260.18200},{A=50},{B=25},{L=200},{C=60},{E=18},{D=25},{F=25},{G=28},{H=50},{THREAD=16-18},{MAT=Hardened painted steel R. > 700 N/mm2},{WEIGHT=1790}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
C
[mm]
E
[mm]
D
[mm]
F
[mm]
G
[mm]
H
[mm]
THREAD
Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[g]
S260.14125
S260.14125
40
20
125
30
14
20
20
23
40
12-14
Hardened painted steel R....
750
S260.18160
S260.18160
50
25
160
40
18
25
25
28
50
16-18
Hardened painted steel R....
1510
S260.18200
S260.18200
50
25
200
60
18
25
25
28
50
16-18
Hardened painted steel R....
1790
S260.22160
S260.22160
60
30
160
40
22
30
30
35
60
20-22
Hardened painted steel R....
2190
S260.22200
S260.22200
60
30
200
60
22
30
30
35
60
20-22
Hardened painted steel R....
2700
S260.26200
S260.26200
70
35
200
50
26
35
35
38
70
24
Hardened painted steel R....
3660
S260.26250
S260.26250
70
35
250
75
26
35
35
38
70
24
Hardened painted steel R....
4560
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D