카탈로그: PlaSteel
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
S220 - Toothed clamps (DIN 6314Z)
PlaSteel
Ranco
Clamps
Powered by
CAD모델 선택
{ranco/ranco/clamps/s220.prj},{NB=S220.11080},{COD=S220.11080},{A=15},{B=30},{L=80},{C=11},{D=30},{E=15},{F=12},{G=10},{T=10},{W=205},{MAT=Hardened painted steel R>700 N/mm²}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
COD
Code
ⁿ/ₐ
A
[mm]
B
[mm]
L
Length L
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
T
Thread
ⁿ/ₐ
W
Weight
[g]
MAT
Material
ⁿ/ₐ
S220.07050
S220.07050
10
20
50
7
20
10
8
6
6
55
Hardened painted steel R>...
S220.09060
S220.09060
12
25
60
9
22
13
10
8
8
125
Hardened painted steel R>...
S220.11080
S220.11080
15
30
80
11
30
15
12
10
10
205
Hardened painted steel R>...
S220.14100
S220.14100
20
40
100
14
40
21
14
12
12-14
445
Hardened painted steel R>...
S220.18125
S220.18125
25
50
125
18
45
26
18
15
16-18
930
Hardened painted steel R>...
S220.22160
S220.22160
30
60
160
22
60
30
22
18
20-22
1700
Hardened painted steel R>...
S220.26200
S220.26200
30
70
200
26
80
35
26
18
24
2500
Hardened painted steel R>...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D