目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
S TYPE Pneumatic BALL VALVE (Direct Mount), Double Action (Thread) - DIN/ISO
SEKISUI
Automatic Operation Valve
S TYPE Pneumatic BALL VALVE (Direct Mount)
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/s_type_pneumatic_ball_valve_dm/s_typ_pnm_ball_valve_dm_db_th_din_asmtab.prj},{NB=SB1DEE3},{STD=DIN},{A=32},{AX=3},{B=1 1/4},{SD=32},{L=146},{T=Rp 1 1/4},{TX=41.910},{SL=23},{DO=54},{H=213},{SH=170},{DU=81},{A1=162},{B1=75},{Y=86.0},{AT=AD50},{AS=Rc 1/4},{X=42.0},{M=M5 x 8},{NDM=5.000},{E=8.000},{AC=Double Action},{MB=PVC},{MS=E},{VERS=4},{PPATH=assemblies/s_typ_pnm_ball_valve_dm_db_th_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-3
[mm]
T
Thread
ⁿ/ₐ
SL
l
[mm]
DO
Ødo
[mm]
H
[mm]
SH
h
[mm]
DU
ØDu
[mm]
A1
A
[mm]
B1
B
[mm]
Y
[mm]
AT
Actuator Type
ⁿ/ₐ
AS
Air Supply
ⁿ/ₐ
X
[mm]
M
Thread
ⁿ/ₐ
AC
Action
ⁿ/ₐ
MB
Material of body
ⁿ/ₐ
SB1DEE1
SB1DEE1
DIN
15
1/2
15
97
Rp 1/2
18
30
137
109
49
70
45
68.0
RD32
Rc 1/8
27.0
M5 x 8
Double Action
PVC
SB1DEE2
SB1DEE2
DIN
20
3/4
20
117
Rp 3/4
18
35
146
114
59
70
45
68.0
RD32
Rc 1/8
32.0
M5 x 8
Double Action
PVC
SB1DEEQ
SB1DEEQ
DIN
25
1
25
128
Rp 1
23
44
183
146
67
109
60
86.0
RD40
Rc 1/8
37.0
M5 x 8
Double Action
PVC
SB1DEE3
SB1DEE3
DIN
32
1 1/4
32
146
Rp 1 1/4
23
54
213
170
81
162
75
86.0
AD50
Rc 1/4
42.0
M5 x 8
Double Action
PVC
SB1DEE4
SB1DEE4
DIN
40
1 1/2
40
163
Rp 1 1/2
25
65
245
193
98
162
75
117.0
AD50
Rc 1/4
57.0
M6 x 11
Double Action
PVC
SB1DEE5
SB1DEE5
DIN
50
2
50
188
Rp 2
30
77
262
199
120
162
75
117.0
AD50
Rc 1/4
67.0
M6 x 11
Double Action
PVC
SB1DEE6
SB1DEE6
DIN
65
2 1/2
65
212
Rp 2 1/2
32
96
326
245
150
202
89
135.5
AD65
Rc 1/4
81.0
M6 x 10
Double Action
PVC
SB1DEE8
SB1DEE8
DIN
80
3
80
261
Rp 3
37
113
355
256
186
202
89
135.5
AD65
Rc 1/4
99.7
M8 x 10
Double Action
PVC
SB1DEEH
SB1DEEH
DIN
100
4
100
315
Rp 4
45
144
440
319
233
262
101
174.5
AD80
Rc 1/4
119.7
M8 x 10
Double Action
PVC
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D