目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
S TYPE Pneumatic BALL VALVE (Direct Mount), Air to Open/Air to Close (Thread) - JIS
SEKISUI
Automatic Operation Valve
S TYPE Pneumatic BALL VALVE (Direct Mount)
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/s_type_pneumatic_ball_valve_dm/s_typ_pnm_ball_valve_dm_ato_atc_th_jis_asmtab.prj},{NB=SB1REN3},{STD=JIS},{A=32},{AX=3},{B=1 1/4},{SD=32},{L=146},{T=Rc 1 1/4},{TX=41.910},{SL=23},{DO=54},{H=213},{SH=170},{DU=81},{A1=257},{B1=75},{Y=86.0},{AT=AS50},{AS=Rc 1/4},{X=42.0},{M=M5 x 8},{NDM=5.000},{E=8.000},{AC=R},{MB=PVC},{MS=E},{VERS=4},{PPATH=assemblies/s_typ_pnm_ball_valve_dm_ato_atc_th_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-3
[mm]
T
Thread
ⁿ/ₐ
SL
l
[mm]
DO
Ødo
[mm]
H
[mm]
SH
h
[mm]
DU
ØDu
[mm]
A1
A
[mm]
B1
B
[mm]
Y
[mm]
AT
Actuator Type
ⁿ/ₐ
AS
Air Supply
ⁿ/ₐ
X
[mm]
M
Thread
ⁿ/ₐ
MB
Material of body
ⁿ/ₐ
SB1REN1
SB1REN1
JIS
15
1/2
15
97
Rc 1/2
18
30
175
147
49
133
75
68.0
RS50
Rc 1/8
27.0
M5 x 8
PVC
SB1REN2
SB1REN2
JIS
20
3/4
20
117
Rc 3/4
18
35
184
152
59
133
75
68.0
RS50
Rc 1/8
32.0
M5 x 8
PVC
SB1RENQ
SB1RENQ
JIS
25
1
25
128
Rc 1
23
44
199
162
67
133
75
86.0
RS50
Rc 1/8
37.0
M5 x 8
PVC
SB1REN3
SB1REN3
JIS
32
1 1/4
32
146
Rc 1 1/4
23
54
213
170
81
257
75
86.0
AS50
Rc 1/4
42.0
M5 x 8
PVC
SB1REN4
SB1REN4
JIS
40
1 1/2
40
163
Rc 1 1/2
25
65
245
193
98
257
75
117.0
AS50
Rc 1/4
57.0
M6 x 11
PVC
SB1REN5
SB1REN5
JIS
50
2
50
188
Rc 2
30
77
279
216
120
314
89
117.0
AS65
Rc 1/4
67.0
M6 x 11
PVC
SB1REN6
SB1REN6
JIS
65
2 1/2
65
227
Rc 2 1/2
32
96
345
264
150
430
101
135.5
AS80
Rc 1/4
81.0
M6 x 10
PVC
SB1REN8
SB1REN8
JIS
80
3
80
278
Rc 3
37
113
374
275
186
430
101
135.5
AS80
Rc 1/4
99.7
M8 x 10
PVC
SB1RENH
SB1RENH
JIS
100
4
100
330
Rc 4
45
144
462
341
233
500
129
174.5
AS100
Rc 1/4
119.7
M8 x 10
PVC
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D