目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
S TYPE Pneumatic BALL VALVE (Direct Mount), Air to Open/Air to Close (Flange) - DIN/ISO
SEKISUI
Automatic Operation Valve
S TYPE Pneumatic BALL VALVE (Direct Mount)
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/s_type_pneumatic_ball_valve_dm/s_typ_pnm_ball_valve_dm_ato_atc_flange_din.prj},{NB=SB1RED3},{STD=DIN},{A=32},{AX=3},{B=1 1/4},{SD=32},{L=190},{D=140},{C=100},{NH=4-18},{T=15},{NX=4.000},{SHX=18.000},{H=213},{SH=170},{DU=81},{A1=257},{B1=75},{Y=86.0},{AT=AS50},{X=42.0},{M=M5 x 8},{NDM=5.000},{E=8.000},{AC=R},{MB=1},{MS=E},{VERS=4},{PPATH=assemblies/s_typ_pnm_ball_valve_dm_ato_atc_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-1.5
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
t
[mm]
H
[mm]
SH
h
[mm]
DU
ØDu
[mm]
A1
A
[mm]
B1
B
[mm]
Y
[mm]
AT
Actuator Type
ⁿ/ₐ
X
[mm]
M
Thread
ⁿ/ₐ
SB1RED1
SB1RED1
DIN
15
1/2
15
143
95
65
4-14
11
175
147
49
133
75
68.0
RS50
27.0
M5 x 8
SB1RED2
SB1RED2
DIN
20
3/4
20
172
105
75
4-14
12
184
152
59
133
75
68.0
RS50
32.0
M5 x 8
SB1REDQ
SB1REDQ
DIN
25
1
25
187
115
85
4-14
14
199
162
67
133
75
86.0
RS50
37.0
M5 x 8
SB1RED3
SB1RED3
DIN
32
1 1/4
32
190
140
100
4-18
15
213
170
81
257
75
86.0
AS50
42.0
M5 x 8
SB1RED4
SB1RED4
DIN
40
1 1/2
40
212
150
110
4-18
16
245
193
98
257
75
117.0
AS50
57.0
M6 x 11
SB1RED5
SB1RED5
DIN
50
2
50
234
165
125
4-18
18
279
216
120
314
89
117.0
AS65
67.0
M6 x 11
SB1RED6
SB1RED6
DIN
65
2 1/2
65
259
185
145
4-18
22
345
264
150
430
101
135.5
AS80
81.0
M6 x 10
SB1RED8
SB1RED8
DIN
80
3
80
304
200
160
8-18
23
374
275
186
430
101
135.5
AS80
99.7
M8 x 10
SB1REDH
SB1REDH
DIN
100
4
100
372
220
180
8-18
23
462
341
233
500
129
174.5
AS100
119.7
M8 x 10
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D