您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
polski
English
Round Front Flange - Head - C Series - C Series - Round Front Flange
ASCO Numatics
In Motion
Compact and Short Stroke Cylinders
C Series
Accessories
Powered by
CAD模型選擇
{numatics/in_motion/cylinders_compact/c/accessories/round_front_flange.prj},{NB=C09-K05},{PN=C09-K05},{MAT=1018 Cold Drawn Steel},{ST=Black Oxide},{BORE=1.500},{A=2.63},{B=1.55},{C=10-32 UNF-2B},{CND=0.1900},{D=10-24 UNF-2B},{DND=0.1900},{E=2.11},{F=0.77},{G=0.774},{H=1.057},{J=0.385},{K=0.88},{L=0.159},{M=0.150},{N=0.210},{P=1.313}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
BORE
Bore
[Inch]
A
[Inch]
B
[Inch]
C
ⁿ/ₐ
CND
C Nominal Diameter
[Inch]
D
ⁿ/ₐ
DND
D Nominal Diameter
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[mm]
C09-C05
C09-C05
6061-T6 Aluminum
Bronze Anodize
0.750
1.69
0.86
-
0.0000
#6-32 UNC-2B
0.1380
1.38
0.00
0.431
0.688
0.000
0.50
0.281
0.188
0.093
0.844
C09-G05
C09-G05
6061-T6 Aluminum
Bronze Anodize
1.125
2.25
1.19
-
0.0000
#6-32 UNC-2B
0.1380
1.79
0.00
0.597
0.897
0.000
0.64
0.328
0.203
0.100
1.125
C09-K05
C09-K05
1018 Cold Drawn Steel
Black Oxide
1.500
2.63
1.55
10-32 UNF-2B
0.1900
10-24 UNF-2B
0.1900
2.11
0.77
0.774
1.057
0.385
0.88
0.159
0.150
0.210
1.313
C09-L05
C09-L05
1018 Cold Drawn Steel
Black Oxide
2.000
3.13
1.90
1/4-20 UNF-2B
0.2500
1/4-20 UNF-2B
0.2500
2.48
1.03
0.950
1.242
0.514
0.88
0.213
0.201
0.280
1.563
C09-M05
C09-M05
1018 Cold Drawn Steel
Black Oxide
2.500
3.75
2.30
1/4-20 UNF-2B
0.2500
1/4-20 UNF-2B
0.2500
2.92
1.36
1.149
1.461
0.681
0.88
0.213
0.201
0.280
1.875
C09-N05
C09-N05
1018 Cold Drawn Steel
Black Oxide
3.000
4.25
2.67
1/4-20 UNF-2B
0.2500
1/4-20 UNF-2B
0.2500
3.40
1.59
1.337
1.699
0.792
1.13
0.213
0.201
0.280
2.125
C09-R05
C09-R05
1018 Cold Drawn Steel
Black Oxide
4.000
5.50
3.49
5/16-24 UNF-2B
0.3125
5/16-18 UNF-2B
0.3125
4.42
2.06
1.745
2.209
1.030
1.13
0.272
0.257
0.340
2.750
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D