您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
RKC-2001 - Linear Positioning Units - Horizontal
Essentra Components
Bearings & Power Transmission
Linear Motion Components
Linear Positioning Units
Linear Positioning Units - Horizontal
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d07000000/l3_d07050000/p040913/rkc-2001_asmtab.prj},{NB=RKC-2001},{PN=RKC-2001},{AMERSID=1092012},{APACID=-},{EMEAID=-},{PPATH=../p040912/rkc-2000/rkc-2001_asmtpl.prj},{TUBEDIAMETER=40.000},{A=85.000},{B=60.000},{C=44.000},{D=38.000},{E=12.000},{F=500.000},{TRAVEL=270.000},{LOADCAPACITYNMX=950.000},{LOADCAPACITYNMY=1000.000},{G=100.000},{H=28.000},{J=14.000},{K=30.000},{M=52.000},{N=17.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TUBEDIAMETER
Tube Diameter
[mm]
A
A Non Travel Length
[mm]
B
B Bracket Length
[mm]
C
C Bracket Screw Spacing
[mm]
D
D Spindle Length
[mm]
E
E Spindle Diameter
[mm]
F
F Tube Length
[mm]
TRAVEL
Travel
[mm]
LOADCAPACITYNMX
Load Capacity Nm X
ⁿ/ₐ
LOADCAPACITYNMY
Load Capacity Nm Y
ⁿ/ₐ
G
G Hand Wheel Diameter
[mm]
H
H Hub Diameter
[mm]
J
J Hand Wheel Thickness
[mm]
K
K Handle Wheel Height
[mm]
M
M Handle Height
[mm]
N
N Hub Height
[mm]
RKC-2001
RKC-2001
1092012
-
-
40.000
85.000
60.000
44.000
38.000
12.000
500.000
270.000
950.000
1000.000
100.000
28.000
14.000
30.000
52.000
17.000
RKC-2003
RKC-2003
1092014
-
-
50.000
85.000
63.000
44.000
38.000
12.000
500.000
267.000
1500.000
1500.000
100.000
28.000
14.000
30.000
52.000
17.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D