目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
RI - RI Rotary Actuator
PHD
Rotary Actuators
RI Rotary Actuators
Powered by
CAD模型選擇
{phd/rotary-actuators/ri/ri.prj},{NB=RIS125x180-AB_Open-Extend},{BORE1=25.000},{A=5.425},{B=3.071},{C=0.472},{D=3.031},{E=0.472},{F=1.477},{G=0.406},{H=0.738},{J=1.823},{K=1.698},{L1=0.118},{L2=0.098},{M=0.102},{N=0.098},{P=1.417},{R=1.398},{S=1.889},{U=1.969},{V=0.731},{W=0.618},{Y1=0.551},{Y2=0.472},{Z=0.709},{AA=0.394},{BB=0.197},{CC=0.472},{DD1=0.313},{DD2=0.272},{EE=0.157},{FF=2.283},{GG=0.197},{HH=5.819},{JJ1=0.190},{JJ2=0.161},{EXTRA001=0.001},{EXTRA02=0.020},{EXTRA025=0.025},{EXTRA04=0.040},{EXTRA06=0.060},{EXTRA10=0.100},{G1=0.136},{G2=0.315},{G3=0.059},{G4=0.138},{TYPE=S},{THREEPOSITION=},{HOLLOWPINION=},{MIDPOSITION=},{SHOCKABSORBERS=},{ROTSPEEDCTRL=},{ANGLEADJ=AB},{OPTIONS=},{SWITCH=},{POSITION=Open-Extend}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BORE
Bore
ⁿ/ₐ
ROTATION
Rotation
ⁿ/ₐ
BW
Base Weight
[lb]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
ⁿ/ₐ
M
[Inch]
N
[Inch]
P
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
Y
ⁿ/ₐ
Z
[Inch]
AA
[Inch]
BB
[Inch]
CC
[Inch]
DD
ⁿ/ₐ
EE
[Inch]
FF
[Inch]
GG
[Inch]
HH
[Inch]
JJ
ⁿ/ₐ
BNB1
[Inch]
ERIDH
[Inch]
ERID
[Inch]
AADR
AA Double Rack
[Inch]
LLDR
LL Double Rack
[Inch]
MMDR
MM Double Rack
[Inch]
NNDR
NN Double Rack
[Inch]
ZDR
Z Double Rack
[Inch]
ARI
A Ring Interface
[Inch]
BRI
B Ring Interface
[Inch]
CRI
C Ring Interface
ⁿ/ₐ
DRI
D Ring Interface
[Inch]
ERI
E Ring Interface
[Inch]
FRI
F Ring Interface
[Inch]
GRI
G Ring Interface
[Inch]
HRI
H Ring Interface
[Inch]
JRI
J Ring Interface
[Inch]
KDEG
K Deg.
[deg]
LDEG
L Deg.
[deg]
MRI
M Port Interface
[Inch]
NRI
N Ring Interface
ⁿ/ₐ
PRI
P Port Interface
[Inch]
RRI
R Ring Interface
[Inch]
AAB
[Inch]
BAB
[Inch]
CAB
[Inch]
DAB
[Inch]
AAC
[Inch]
BAC
[Inch]
CAC
[Inch]
DAC
[Inch]
ANB
[Inch]
CNB
[Inch]
DNB
[Inch]
ANC
[Inch]
BNC
[Inch]
CNC
[Inch]
DNC
[Inch]
ASC
A Rotation Speed Control
[Inch]
BSC
B Rotation Speed Control
[Inch]
CSC
C Rotation Speed Control
[Inch]
DSC
D Rotation Speed Control
[Inch]
ESC
E Rotation Speed Control
[Inch]
FSC
F Rotation Speed Control
[Inch]
RIS125x180-AB
RI
25
180
3.0
5.425
3.071
0.472
3.031
0.472
1.477
0.406
0.738
1.823
1.698
M3 x 0.5
0.102
0.098
1.417
1.398
1.889
0.709
1.969
0.731
0.618
M14 x 1.5
0.709
0.394
0.197
0.472
5/16 - 24
0.157
2.283
0.197
5.819
10 - 32
1.378
1.280
1.280
0.618
0.354
0.354
0.618
0.709
1.969
1.378
10 - 32
0.472
0.512
0.177
0.026
0.2355
0.197
90.000
45.000
1.575
10 - 32
2.244
0.197
0.200
2.578
0.551
0.770
0.369
1.770
0.551
1.094
0.200
0.470
0.770
0.369
2.039
0.470
1.094
0.984
0.827
0.197
0.630
0.394
0.156
RIS132x180-AB
RI
32
180
7.6
6.384
3.858
0.630
3.819
0.630
1.969
0.758
1.070
2.004
1.838
M3 x 0.5
0.102
0.118
1.909
1.890
2.519
0.787
2.520
0.888
0.854
M20 x 1.5
0.787
0.649
0.197
0.472
5/16 - 24
0.236
2.598
0.315
7.014
1/8 - 27 NPT
1.811
1.378
1.378
0.854
0.492
0.571
0.854
1.496
2.520
1.811
1/4 - 28
0.610
0.630
0.197
0.026
0.3147
0.276
60.000
30.000
1.811
1/8 - 27 NPT
2.677
0.315
0.240
3.392
0.787
1.100
0.424
2.644
0.787
1.375
0.240
0.660
1.100
0.424
2.515
0.660
1.375
1.614
1.043
0.069
0.817
0.650
0.250
RIS250x180-AB
RI
50
180
14.3
8.464
5.197
0.630
5.157
0.630
2.264
0.575
1.204
2.557
2.328
M4 x 0.7
0.000
0.000
2.657
2.638
3.454
0.787
3.150
1.270
1.142
M25 x 1.5
1.531
0.650
0.419
0.708
1/2 - 20
0.666
3.701
0.315
9.094
1/8 - 27 NPT
2.283
1.378
1.378
1.142
0.591
0.701
1.142
1.890
3.150
2.283
5/16 - 24
0.797
0.906
0.276
0.039
0.3940
0.433
45.000
22.500
2.362
1/8 - 27 NPT
3.150
0.354
0.310
3.373
0.984
1.360
0.505
2.625
0.984
1.750
0.310
0.870
1.360
0.505
3.176
0.870
1.750
1.693
1.043
0.069
0.743
0.650
0.250
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D