目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
RFK38C - Stainless steel hypoid gearbox - Torque up to 130Nm - Simplified view
HPC
Power transmission parts
Gearboxes
Hypoid gearboxes
Stainless steel
Powered by
CAD模型選擇
{hpc/v2/gearboxes/hypoid/stainless_steel/rfk38c.prj},{NB=hpc_RFK38C-250-63B5/SS},{REF=RFK38C-250-63B5/SS},{RN=250},{RR=243,57},{D=11},{K=4},{H=12.8},{P=140},{M=115},{N=95},{E=151},{T=9},{REP=Simplified view},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Part number
ⁿ/ₐ
RN
Nominal reduction report
ⁿ/ₐ
RR
Real reduction report
[mm]
D
ØD
[mm]
K
[mm]
H
[mm]
P
ØP
[mm]
M
ØM
[mm]
N
ØN
[mm]
E
[mm]
T
ØT
[mm]
REP
View
ⁿ/ₐ
HPC - RFK38C-50-63B5/SS
RFK38C-50-63B5/SS
50
52,48
11
4
12.8
140
115
95
151
9
Simplified view
HPC - RFK38C-60-63B5/SS
RFK38C-60-63B5/SS
60
63,33
11
4
12.8
140
115
95
151
9
Simplified view
HPC - RFK38C-75-63B5/SS
RFK38C-75-63B5/SS
75
73,33
11
4
12.8
140
115
95
151
9
Simplified view
HPC - RFK38C-100-63B5/SS
RFK38C-100-63B5/SS
100
101,27
11
4
12.8
140
115
95
151
9
Simplified view
HPC - RFK38C-125-63B5/SS
RFK38C-125-63B5/SS
125
122,22
11
4
12.8
140
115
95
151
9
Simplified view
HPC - RFK38C-150-63B5/SS
RFK38C-150-63B5/SS
150
151,56
11
4
12.8
140
115
95
151
9
Simplified view
HPC - RFK38C-200-63B5/SS
RFK38C-200-63B5/SS
200
196,43
11
4
12.8
140
115
95
151
9
Simplified view
HPC - RFK38C-250-63B5/SS
RFK38C-250-63B5/SS
250
243,57
11
4
12.8
140
115
95
151
9
Simplified view
HPC - RFK38C-300-63B5/SS
RFK38C-300-63B5/SS
300
302,5
11
4
12.8
140
115
95
151
9
Simplified view
HPC - RFK38C-50-71B14/SS
RFK38C-50-71B14/SS
50
52,48
14
5
16.3
105
85
70
158
7
Simplified view
HPC - RFK38C-60-71B14/SS
RFK38C-60-71B14/SS
60
52,48
14
5
16.3
105
85
70
158
7
Simplified view
HPC - RFK38C-75-71B14/SS
RFK38C-75-71B14/SS
75
52,48
14
5
16.3
105
85
70
158
7
Simplified view
HPC - RFK38C-100-71B14/SS
RFK38C-100-71B14/SS
100
52,48
14
5
16.3
105
85
70
158
7
Simplified view
HPC - RFK38C-125-71B14/SS
RFK38C-125-71B14/SS
125
52,48
14
5
16.3
105
85
70
158
7
Simplified view
HPC - RFK38C-150-71B14/SS
RFK38C-150-71B14/SS
150
52,48
14
5
16.3
105
85
70
158
7
Simplified view
HPC - RFK38C-50-80B14/SS
RFK38C-50-80B14/SS
50
52,48
19
6
21.8
120
100
80
178
7
Simplified view
HPC - RFK38C-60-80B14/SS
RFK38C-60-80B14/SS
60
63,33
19
6
21.8
120
100
80
178
7
Simplified view
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D