RAF - Right Angle Flow Control
IMI Bimba Products
Valves
Inch
Flow Control Valves
Flow Control Valves
Powered by
CAD模型選擇
{bimba/valves/inch/flow_control_valves/flow_control_valves/raf.prj},{NB=RAF-4x2},{PN=RAF-4x2},{A=1/8 NPTF},{B=0.25},{C=0.51},{E=0.78},{F=1.24},{G=0.51},{H=0.59},{I=0.51},{J=0.94},{K=1.28},{E1=0.46},{E2=0.04},{E3=0.34},{E4=0.03},{E5=0.03},{E6=0.14},{E7=0.58},{E8=0.75},{H1=0.47},{H2=0.30},{H3=0.54},{H4=0.12},{J1=0.05},{G1=0.30},{TH=0.50},{X=1},{ASSCFGPRA=raf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
ⁿ/ₐ
B
[Inch]
C
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
I
[Inch]
J
[Inch]
K
[Inch]
RAF-5/32x2
RAF-5/32x2
1/8 NPTF
0.18
0.51
0.78
1.24
0.43
0.59
0.43
0.82
1.17
RAF-4x2
RAF-4x2
1/8 NPTF
0.25
0.51
0.78
1.24
0.51
0.59
0.51
0.94
1.28
RAF-4x4
RAF-4x4
1/4 NPTF
0.25
0.67
1.02
1.61
0.52
0.76
0.52
1.02
1.46
RAF-6x4
RAF-6x4
1/4 NPTF
0.38
0.67
1.02
1.61
0.71
0.76
0.71
1.02
1.47
RAF-8x8
RAF-8x8
1/2 NPTF
0.50
1.00
1.35
2.67
1.11
1.13
0.68
1.36
1.92
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D